Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Operator interfaces
OverviewProducts
  1. Home
  2. Operator interfaces
  3. Products
  4. Selector switches

Selector switches

Filter

Products 14

Relevance
har-switch latching 2x 45°
New
Selector switches

har-switch latching 2x 45°

Article No.: 09 45 453 1205

latching 2x 45°anthraciteDiameter of the mounting hole: 22.3 mm

har-switch latching 90°
New
Selector switches

har-switch latching 90°

Article No.: 09 45 453 1204

latching 90°anthraciteDiameter of the mounting hole: 22.3 mm

har-switch momentary 90°
New
Selector switches

har-switch momentary 90°

Article No.: 09 45 453 1206

Momentary 90°anthraciteDiameter of the mounting hole: 22.3 mm

har-switch momentary 2x 45°
New
Selector switches

har-switch momentary 2x 45°

Article No.: 09 45 453 1207

Momentary 2x 45°anthraciteDiameter of the mounting hole: 22.3 mm

har-switch latching 90°
New
Selector switches

har-switch latching 90°

Article No.: 09 45 453 1200

latching 90°silverDiameter of the mounting hole: 22.3 mm

har-switch latching 2x 45°
New
Selector switches

har-switch latching 2x 45°

Article No.: 09 45 453 1201

latching 2x 45°silverDiameter of the mounting hole: 22.3 mm

har-switch momentary 2x 45°
New
Selector switches

har-switch momentary 2x 45°

Article No.: 09 45 453 1203

Momentary 2x 45°silverDiameter of the mounting hole: 22.3 mm

har-switch momentary 90°
New
Selector switches

har-switch momentary 90°

Article No.: 09 45 453 1202

Momentary 90°silverDiameter of the mounting hole: 22.3 mm

har-switch latching 90°
New
Selector switches

har-switch latching 90°

Article No.: 09 45 453 2203

latching 90°anthraciteDiameter of the mounting hole: 30.5 mm

har-switch momentary 2x 45°
New
Selector switches

har-switch momentary 2x 45°

Article No.: 09 45 453 2205

Momentary 2x 45°anthraciteDiameter of the mounting hole: 30.5 mm

har-switch latching 90°
New
Selector switches

har-switch latching 90°

Article No.: 09 45 453 2200

latching 90°silverDiameter of the mounting hole: 30.5 mm

har-switch latching 2x 45°
New
Selector switches

har-switch latching 2x 45°

Article No.: 09 45 453 2204

latching 2x 45°anthraciteDiameter of the mounting hole: 30.5 mm

har-switch latching 2x 45°
New
Selector switches

har-switch latching 2x 45°

Article No.: 09 45 453 2201

latching 2x 45°silverDiameter of the mounting hole: 30.5 mm

har-switch momentary 2x 45°
New
Selector switches

har-switch momentary 2x 45°

Article No.: 09 45 453 2202

Momentary 2x 45°silverDiameter of the mounting hole: 30.5 mm

14 (of 14)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information