Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Circular connectors cable assemblies

Circular connectors cable assemblies

HARTING has extensive experience in the manufacture of cable assemblies. We offer plug-and-play solutions tailored to your requirements.


Cable assemblies circular connectors

As a leading manufacturer of industrial connection technology, HARTING develops and produces a wide range of Cable assemblies. Our product range includes a wide spectrum of pre-assembled solutions for the reliable transmission of data, signals and power. Our ready-to-use, plug-and-play solutions feature both field-terminable and overmolded connectors. Variants with high performance plastic or metal housings are available, allowing you to select the right solution for your application in terms of robustness and environmental requirements.

Wide range of cables assemblies - image - circular connectors

Our range includes an extensive assortment of circular connectors for the transmission of data, signals and power.

In addition to standardised solutions, we also offer customised variants that are tailored to your individual requirements. Our expertise covers numerous industries, including transportation, machinery and plant engineering, automation technology, data centres and energy distribution.

Based on our long-standing experience in the manufacture of cable assemblies, we offer you:

  • Extensive range of cable assemblies with circular connectors

  • Standard or customised cable lengths

  • Overmoulded assemblies with circular connectors

Your advantages


Our portfolio includes a wide range of cable assemblies, including variants with overmoulded circular connectors. The overmoulding ensures that the connectors and cables are not separable and not manipulable composed, guaranteeing an absolutely secure and tensile connection. Overmoulded cables offer optimum protection and ensure a significantly longer lifetime – even under challenging conditions in industrial environments.

  • Cost- and time-saving, as well as simple installation

  • Security against manipulation

  • Wide selection of cable materials and a wide portfolio of Circular connectors

  • Cost-optimised interface

Our products


  • M5 A-coding efficient signal transmission in limited space

  • M8 A-coding signal transmission in miniaturised applications

  • M8 D-coding high data transfer rates in industrial environments

M5 / M8 Cable assemblies
M5 / M8 cable assemblies - data, signals
  • M12 A-coding signal transmission in harsh industrial environments

  • M12 D-coding data transmission in Fast Ethernet applications

  • M12 X-coding, overmolded high data transfer rates in industrial environments

  • M12 L-, S-, K-, T-coding compact power transmission in industrial applications

M12 Cable assemblies
M12 cable assemblies - data, signals, power
  • S15 Power and signal transmission in harsh industrial environments

  • M17 Power and signal transmission for motor applications in industrial environments

  • M23 Data, signal and power transmission for drive components

S15 / M17 / M23 Cable assemblies
Size15 / M17 / M23 cable assemblies - data, signals, power

Mixed Cords allow the connection of devices with different inferfaces.

Mixed Cords - data
Mixed Cords - data

M12 Configurator


Design your own customised M12 cable solution to easily integrate sensors, actuators and other components into your factory automation system. With the M12 Connectors system cable configurator, the solution is just a few clicks away. The configurator helps you gather all the necessary information and create the perfect cable assembly for your application at a glance. You will receive the digital data immediately, and we will produce the cable assembly within 48 hours.

Go to new configurator
Legacy Configurator

Discover by series


M5

M5

M5 in differents sizes and codings.
Discover
Metric Circular Connectors Cable Assembly M8.psd

M8

Typically used for space-saving devices.
Discover
M12.webp

M12

The most widely used metric size.
Learn more
M17

M17

Covers applications for modern drives.
Discover
SPLP M23

M23

For high power & many signal contacts.
Discover
Metric Circular Connectors Cable Assembly 7_8 Zoll.psd

7/8

Interface for connecting power supplies.
Discover
Metric Circular Connectors Cable Assembly Size 15.psd

Size 15

Robust and reliable for harsh enviroments.
Discover

Downloads


Circular connectors cable M17 Selection Guide
Circular connectors cable M17 Selection Guide
2.8 MB

Do you have any questions?


Wide range of cables assemblies - image - circular connectors

Feel free to contact us!

Personal information

Contact information

Please enter your phone number with country code and area code. Ex. +1 123-456-7890.

Company

Address information

0/2000

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

Knowledge


cable termination

Circular termination technology

Discover our wide range of termination options for metric circular connectors.
Learn more
Circular coding

Circular connector coding

Discover the coding for all circular connector types.
Learn more
DSC08648_sRGB.psd

Circular connector locking

Discover locking types and make sure to prevent accidental disconnection.
Learn more

FAQ


Pre-assembled cable assemblies are manufactured and tested industrially, which guarantees high quality and reliability. It enables fast and error-free installation, as no complex on-site assembly is required. This reduces sources of error and minimizes the installation and downtime.

Circular connectors are versatile and are particularly suitable for applications in harsh industrial environments, in machinery and plant engineering, automation technology, transportation and in power distribution. They offer a compact design, high degrees of protection and reliable connections for data, signals and power.

The required protection class depends on the environmental conditions, for example IP67 for dust and water protection in industrial applications. Optimised strain relief protects the cable from mechanical stress and increases its lifetime, prevents the conductors from being pulled out and ensures a secure connection, even during movement or vibration.

Important factors are the requirements for the type of transmission (data, signals, power), the environmental conditions (e.g. humidity, temperature and mechanical stress), the required protection class and specific requirements such as cable length, material and connection type. The choice of cable material is also crucial. Whether the cables are used in fixed or moving applications must be taken into account.

Pre-assembled cable assemblies enables quick and easy installation, reduces installation times and minimises sources of error. The high reliability and quality reduce downtimes and minimise maintenance costs. This results in more efficient production.

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information