Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. HARTING Product Configurators
  3. Industrial Connector Han® configurator

Industrial Connector Han® configurator

From inserts to hoods and housings: With the new Han® configurator, you can quickly and easily find a suitable combination according to your requirements.


Han configuration

Start solution wizard

Recommended

Answer a few questions an let our intelligent wizard recommend the perfect configuration for you.

How the Han® configurator works


The Han® Configurator is an intuitive online tool that helps you design and customize your connector solution step by step. You can select the right housing, inserts, and accessories, ensuring compatibility and compliance with application requirements.


Define Requirements: Choose your connector type, number of contacts, and transmission media (power, signal, data, etc.).


Configure Components: Select housings, inserts, and modules from the Han® portfolio.


Validate & Review: The tool checks compatibility and provides an evaluated summary of your configuration.


Download & Order: Export CAD data, parts lists, and documentation, or send the configuration directly for ordering

Your benefits at a glance

clock icon

Time-saving

Quickly find the right components without manual searches in the printed catalogue.
Error reduction icon

Error reduction

Automatic compatibility checks prevent mismatched parts.
Full documentation icon

Full documentation

Get CAD files, technical data, and a complete parts list instantly.
Access anywhere icon

Access anytime, anywhere

Easily adapt configurations for future changes or upgrades.

Three types of Han® configurators


Han® Monobloc configuration

Industrial Connectors | Han® Monobloc

A monobloc connector is a single-piece insert connector. They are ideal for applications requiring high contact density in a compact form, making installations simple.

Start configuration
Han-Modular® configurator

Industrial Connectors | Han-Modular®

Han-Modular® connectors are a customizable modular connector system that allows combining multiple transmission media—such as power, signal, data, and even pneumatics or fiber optics.

Start configuration
HCHV configurator

Industrial Connectors | Han® High Power

Han® High Power connectors are designed for safe and efficient transmission of very high currents in demanding industrial environments, even outdoors.

Start configuration

Legacy Han configurator


The previous Han Configurator will still be available for a transitional period. However, we recommend that you use the new configurator, as configurations saved in the previous configurator cannot be opened in the new configurator.

Legacy configurator

Legacy High Power Connectors Configurator


The previous high-power connector configurator will remain available for a transitional period. However, we recommend that you use the new configurator, as saved configurations from the previous configurator cannot be opened in the new one.

Legacy high-power connector configurator

Configuration examples

Here are some configuration examples to give you an overview of the versatility that our Han® connector portfolio has to offer.


Configuration EBIT81

Industrial interface with power and signal

IP65, 32 contacts up to 16A for power, 24 contacts up to 10A for signal, used in machinery for example
Open in configurator
Configuration 50764U

Industrial EMC interface as IP66

IP66 solution, EMC resistant, PE contact also as crimp contact
Open in configurator
Configuration r7j7c6

Interface for food & beverage industry

IP67 or IP6K9K (ISO 20653), Ecolab approved cable gland
Open in configurator
Configuration 2z7mgs

Railway Interface for tight spaces

Interface for harsh environments, inserts for up to 100A, IP68 or IP6K9K
Open in configurator

Configurator FAQ


With our configurator, you can assemble a complete connector solution tailored to your technical requirements and application environment. The tool guides you step‑by‑step through all essential components and ensures that every selected part is fully compatible.

Yes – our configurator automatically ensures that all selected components are fully compatible. As you assemble your connector, the tool checks each selection in real time and only displays options that match the housing size, connector type, electrical requirements and mechanical specifications.
Nevertheless, you should still use your technical expertise. There are always areas that the configurator cannot cover, such as whether there is enough space in the housing to connect the cables to the insert.

No, you can use the configurator without a myHARTING account. All configuration steps, including selecting components and generating a complete connector solution, are available to you directly. However, creating or signing in to a myHARTING account gives you additional benefits:

  • Save and manage your configurations

  • Share projects with colleagues

  • Access your configuration history

  • Download CAD files, datasheets, and BOMs

The configurator automatically checks your selection against all relevant technical and product standards. Each step is validated so that only components that meet the required specifications and are mechanically, electrically and environmentally compatible remain available.


Nevertheless, it is important that you use your technical expertise to ensure that you only select components that meet your desired standard (e.g. UL or a specific IP protection class). HARTING cannot accept any responsibility for ensuring that the connector ultimately meets a specific standard.

Yes. You can save your configuration and continue working on it whenever you like. To do this, simply sign in with your myHARTING account.

Everytime a configuration is saved, we create a new unique configuration ID that represents the state of the configuration at the time it was saved. Any changes to the configuration afterwards do not affect the already stored configuration. If you make changes to a configuration and save it again, a new unique configuration ID is generated. That’s why a stored configuration always stays the same.

Yes. You can easily share your configuration with colleagues, partners, or customers. Simply sign in with your myHARTING account and use the sharing options provided. The person you share the configuration with does not need a myHARTING account by the way.

Everytime a configuration is shared, we create a new unique configuration ID that represents the state of the configuration at the time it was shared. Any changes to the configuration afterwards do not affect the already shared configuration. If you make changes to a configuration and save or share it again, a new unique configuration ID is generated. That’s why a shared configuration always stays the same.

Absolutely. We have our "Solution Wizard" especially for this purpose. The Solution Wizard helps you find the right connector solution for your requirements. Simply enter your requirements into the wizard (e.g. current and voltage or other components) and the configuration logic will create a customised connector for you in the background.

Yes. Once your configuration is complete, you can download all relevant technical documents directly from the configurator. This includes technical data sheets, CAD and STEP models, 2D and 3D drawings as well as BOMs. Please keep in mind that you need a free myHARTING account in order to download the data.

Yes. Once you have completed your configuration, you can proceed directly to the order or request a quote. The configurator provides all the necessary part numbers and allows you to transfer your configuration to the HARTING shopping basket.
However, there is one prerequisite: you need a myHARTING business account. If you do not yet have one, you can first create a myHARTING account and then click on "Upgrade account" after logging in to your account.

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information