Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Hydrogen Technologies

Hydrogen Technologies

Hydrogen technologies include processes for the production, storage and utilisation of hydrogen as a future-oriented energy carrier. Our connectivity solutions offer a wide range of connectivity options for these technologies. Both our modular and flexible components and our tailor-made system solutions are used wherever monitoring and control is required. Our connectors provide an efficient and reliable connection for the transmission of data and energy and fulfil the requirements for intrinsically safe circuits up to Zone 1.


Hydrogen Ecosystem Overview

What are hydrogen technologies?


Hydrogen technologies include processes for the production, storage and transportation of hydrogen as well as its use in fuel cells to generate energy. Especially green hydrogen, which is produced from renewable energies such as wind and solar energy, plays a key role. This almost emission-free process is based on electrolysis and makes an important contribution to environmental protection. Green hydrogen therefore represents a sustainable alternative to fossil fuels and supports the creation of a CO₂-neutral future.

HARTING's connectivity solutions for hydrogen technologies


With its connectivity solutions, HARTING plays a decisive role in hydrogen technology. Connectivity - the interconnection and transmission of data and power - is a key factor in shaping the energy supply of the future.

It is of crucial importance in the production of hydrogen. Electrical networking with connectivity solutions leads to efficient and fast installation. It also enables the scaling and modularisation of systems for the production and distribution of hydrogen.

Our modular and customisable components and tailor-made system solutions are used wherever hydrogen is produced, stored, distributed or refuelled and where monitoring and control is required. Our connectors transmit both data and energy, ensuring an efficient and reliable connection.

Our expertise

Hydrogen production

Hydrogen storage and transport

Hydrogen utilization

Committed to a green future

Committed to a green future

We are committed to environmentally friendly projects - actively promoting a green energy transition.
Reliable under extreme conditions

Reliable under extreme conditions

Reliable connectors offer maximum safety - even in harsh environments.
Customised, modular, scalable

Customised, modular, scalable

Adaptable connection solutions - high-quality and future-proof.
Hydrogen Ecosystem Electrolyzer Overview

Hydrogen production

The key step on the way to a sustainable energy future.
Hydrogen Ecosystem TransportandStorage Overview

Hydrogen storage and transportation

The transport, storage and transfer processes of hydrogen not only require reliable electrical connection solutions, but also precise monitoring of all relevant parameters. HARTING offers customised complete solutions that can be integrated into mobile hydrogen containers to save space and fit perfectly.
Hydrogen Ecosystem FuelCell

Hydrogen utilization

As a pioneering energy carrier, hydrogen sets standards for emission-free and efficient energy generation.

Interested? Get in touch with us!

If you are active in the hydrogen market and are looking for reliable electrical or pneumatic connectivity solutions, please contact us!


Talk about solutions

Advantages of hydrogen technologies

The advantages of hydrogen technologies are manifold and offer great potential for a sustainable and future-proof energy supply. Some of the most important advantages are:


Clean energy source: The use of hydrogen produces no greenhouse gas emissions, as only water vapour and water are produced as by-products.
Renewable: Hydrogen can be produced from renewable energy sources, making it a sustainable option.
High performance and energy efficiency: Hydrogen offers higher performance and energy efficiency compared to fossil fuels.
Diverse applications: Hydrogen can be used in a wide range of sectors, such as heavy duty transport, aviation, rail and marine transport and the steel industry.
Fast refuelling: Hydrogen technologies enable fast refuelling, which is particularly advantageous for the transport sector.
No noise pollution: Unlike some other energy sources, hydrogen does not cause noise pollution.

Application areas of hydrogen


The use of hydrogen as a sustainable energy source requires innovative solutions along the entire value chain. From production to safe storage, transport and efficient use, systems and technologies must harmonise seamlessly with each other. Our approach focuses on optimising each phase through reliable, modular and secure connectivity solutions. Discover how we make a decisive contribution to the hydrogen infrastructure through our products and customised solutions.

Hydrogen Ecosystem Electrolyzer Overview

Unlike other natural resources, hydrogen is not available on earth in its raw form but must be extracted from water or hydrocarbons using energy. The most widely used technologies for producing hydrogen are steam reforming and electrolysis.

In steam reforming, hydrogen is separated from hydrocarbons by means of high temperatures and the addition of water vapour. However, this leaves behind carbon compounds, which means that the hydrogen cannot be produced without emissions.

In electrolysis, water is broken down into its components by a chemical process using electrical energy. Oxygen and hydrogen are produced in the process. If the hydrogen is produced during electrolysis using electricity from renewable energy sources, it is referred to as green hydrogen. The hydrogen can then be stored in various forms.

–

HARTING solutions

Reliable solutions that facilitate the scalability of systems and simultaneously reduce operating costs are essential for the efficient production of hydrogen:

  • Efficient connection technology: Pre-tested components reduce the effort required for final testing and improve process reliability.

  • Cost-optimised installations: Innovative systems reduce assembly and documentation efforts and facilitate integration into existing systems.

  • Reliable products: High-quality materials enable use under extreme conditions and ensure reliable transmission of power and data.

Discover all benefits
Hydrogen Ecosystem TransportandStorage Overview

There are various ways of storing hydrogen:

In gaseous form, it is stored in pressurised tanks or underground cavern storage facilities at high pressure. In liquid form, hydrogen is stored in insulated cryogenic tanks at extremely low temperatures of -253 °C. Another option is adsorption in suitable solids such as carbon or special metals (metal hydride storage). Hydrogen can also be stored in special liquid carrier media such as oil (liquid organic hydrogen carriers).

Depending on the form or carrier medium, the stored hydrogen can then be transported by lorry, ship or rail.

-

HARTING solutions

Safe and flexible solutions are crucial to meet the challenges of storing and transporting hydrogen:

  • Robust connection technologies: Developed for demanding environments, they offer reliable protection against external influences such as heat, moisture or mechanical stress.

  • Modular systems: Enable flexible customisation to individual requirements and integrate various media such as electrical signals or pneumatic connections.

  • Plug-and-play functionality: Pre-assembled and space-saving systems facilitate installation and commissioning while ensuring high mobility.

Discover all benefits
Hydrogen Ecosystem FuelCell

Hydrogen technologies are crucial for the energy transition and offer a wide range of potential applications. Hydrogen can be used in fuel cells to generate electrical energy by reacting with oxygen in a controlled manner. This produces electrical voltage and the only by-product is pure water with no additional emissions. Fuel cells are particularly important for environmentally friendly vehicles. Research in aviation and shipping shows that hydrogen as a fuel has the potential to significantly reduce greenhouse gas emissions and thus represents an important step towards sustainable mobility.

In industry, hydrogen is used as a reducing agent in steel production to lower CO2 emissions and in high-temperature processes for sustainable production. Hydrogen is also used in modified boilers for environmentally friendly heat generation.
In summary, hydrogen technologies contribute to the decarbonisation of various sectors and are an essential building block for a climate-friendly future.

-

HARTING Solutions

When using hydrogen, for example in fuel cells, specially developed solutions are required to ensure efficient and safe utilisation:

  • Reliable high-performance technologies: Suitable for use under high temperatures and demanding insulation conditions, they ensure optimum performance.

  • Customisation: Tailor-made solutions are adapted to the specific requirements of the infrastructure and application.

  • Comprehensive support: From specification and development to qualification and approval, the entire process is supported by experienced experts.

Discover all benefits

HARTING Connectivity for Hydrogen Technology


Hero: Rectangular connectors

Rectangular Connectors

For easy modularization of your systems.
Rectangular connectors
HCS_Han-Ex_Outdor-connectivity.psd

Rectangular Connectors for Explosion-proof Applications

For safe use in hazardous areas.
To the products
high-current-connector-title.jpg

High Current Connectors

Especially for the transmission of high currents.
To the products
Circular connectors

Industrial Circular Connectors

For applications with limited space.
Industrial circular connectors
»

“At HARTING, we know that precision and reliability are essential in the world of hydrogen technology. Our connectivity solutions are designed to master these challenging conditions. With our high-quality modular connectivity solutions, which have been developed to meet the highest standards of quality and durability and easy scalability, you have a competent development partner for your application at your side. Feel free to get in touch with us."

Bo Wang

Bo Wang

Industry Segment Manager Energy

HARTING Hydrogen News


HARTING goes for hydrogen technology
28 May 2026 Company

HARTING goes for hydrogen technology

The HARTING Technology Group has commissioned a new fuel cell plant in Espelkamp.
read more
Freighter at sea
30 March 2025 tec.news

Charting the course to a green future

Ship propulsion with hydrogen: A project made for the eCap Marine GmbH from Hamburg
read more
Distrubution box for E-Cap Marine with Han-Ex.psd
15 January 2025 tec.news

Connecting new energy with customer-specific solutions

Connectivity, i.e. the connection technology required for the transmission of data, signals and power, is playing a key role when it comes to the energy supply of the future.
read more

Want to talk about solutions?


Bo Wang

Bo Wang

Position: Industry Segment Manager

  • Department: Industry Segment Management Energy
  • Company: HARTING Technology Group

Personal information

Contact information

Company

Address information

0/2000

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

Hydrogen_Ecosystem_cropped-portrait_sRGB.tif

FAQ Hydrogen Technologies


Hydrogen technologies refer to use of hydrogen as an energy carrier. Hydrogen can be produced from water through electrolysis; it serves as a clean and efficient energy storage mechanism. Hydrogen technology encompasses various applications such as the hydrogen fuel cell, in which hydrogen and oxygen react to form water, generating electrical energy, and the use of hydrogen as a vehicular fuel. Hydrogen technologies are considered a potential solution for decarbonising the energy sector and reducing greenhouse gas emissions.

Hydrogen technologies are based on the use of hydrogen as an energy carrier. Hydrogen can be extracted from water by electrolysis and then used in fuel cells or internal combustion engines to generate electricity. In a fuel cell, hydrogen reacts with atmospheric oxygen to generate electrical energy. Hydrogen technology has the potential to become a clean and sustainable energy source, since hydrogen produces only water as a waste product.

The use of hydrogen as an energy carrier has several advantages. Hydrogen can be used in fuel cells to generate electrical energy, with water as the only emission. Hydrogen technology has the potential to contribute to the decarbonisation of the energy sector, since hydrogen can be used as a renewable energy carrier.

HARTING offers connectivity solutions that meet the highest standards of safety, durability and reliability. In cooperation with customers, they develop innovative and sustainable products for hydrogen technologies that ensure efficient networking of components and systems in hydrogen production and distribution. These connectivity solutions are ideally tailored to the modular architecture of hydrogen technologies, enabling flexible and uncomplicated scaling as well as rapid installation and maintenance (plug and play) directly on site.

Hydrogen technologies are a clean energy source that emits no greenhouse gases and can be produced from renewable sources. They offer high performance and efficiency for various applications in transport and industry. They also enable fast charging times and cause no noise pollution.

HARTING offers solutions that fulfil the requirements of DIN EN IEC 60079 for use in potentially explosive atmospheres (zones 1 and 2) as well as customer-specific connectivity solutions (e.g. distribution boxes with complete sensor cabling etc.), which are certified by a notified organisation in accordance with the ATEX Directive 2014/34/EU. The Han® Ex connectors are considered simple electrical equipment in accordance with IEC 60079-11 and are not intended for their own certification. HARTING declares compliance with the requirements of IEC 60079 with a manufacturer's declaration.

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information