Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. News
  3. Han-Modular® Domino modules: Vibration-proof camera connections and high-speed data rates in the most compact installation space
Products
31 March 2025
2 minutes

Han-Modular® Domino modules: Vibration-proof camera connections and high-speed data rates in the most compact installation space


USB-C connectors are increasingly on the job in machines and systems for digital cameras and complex live streams of image data, as well as in monitoring. This format is compatible with virtually all current camera types and supports data transfer rates of up to 20 Gbit/s.
sk-laser_harting-connector_1.jpg

HARTING has developed the Han-Modular® Domino USB-C module, into which existing connections of the widely deployed format can be inserted, as in the monitoring of machines and systems. The key advantage here: the Domino module features a vibration-proof USB-C interface. The solution requires much less space than other stable connectors for image data transfer (HDMI, DisplayPort, DVI).

Assembly is plain and simple: On the male side, the USB-C cable must be inserted into a retaining element that is snapped onto the Domino Cube. On the female side, the USB-C cable is placed in a gender changer. The bracket is spring-mounted, permanently pushing the interface slightly forwards, ensuring that the connection to the male side remains stable.

The first Han-Modular® Domino modules were launched on the markets three years ago. Given that they are only half the size of the standard Han-Modular® modules, space and weight savings are guaranteed. The Han-Modular® Domino Gigabit module, for example, which will be available shortly, is half the size of a standard Gigabit module with eight contacts, thereby enabling hybrid transmission with two different Domino modules in the same installation space.

Han-Modular_Domino_module_USB-C_collage.jpg

Han-Modular® Domino module USB-C: Vibration-proof embedding of an extremely widely used data interface for industrial environments

Han-modular_section_teaser_icon_product-sample.png

Product sample Han-Modular®

Would you like to experience the next level of modular industrial connectors?
Request your free sample to get a first impression.

REQUEST FREE PRODUCT SAMPLE

The Han-Modular® Domino USB-C module is deployed for high-speed data transmission for video streaming, camera surveillance and monitoring in mechanical engineering scenarios. The next series extension with a Domino Gigabit and a Domino Megabit module will once again optimise vibration-proof data transmission in railway applications, thereby "halving" the standard module size. This entails lower space and materials requirements, as well as weight savings in Ethernet transmission, thereby promoting sustainability.

The Gigabit Cubes enable high data rates up to Cat. 6A performance, while the Megabit Cubes are designed and optimised for MVB bus systems and Cat. 5 Data transmission. The fact that the megabit cubes are already designed to be the first railway-compatible interface suitable for data transmission with Single Pair Ethernet (SPE) represents a special highlight here.

Han-Modular_Domino_module_gigabit-and-megabit_collage.jpg

Two new Han-Modular® Domino modules: Gigabit and megabit (male/female)

Customer benefits at a glance:


  • Vibration-proof USB-C connections for demanding industrial environments

  • Space savings of up to 30 % in cabinet installations

  • Sustainable solution providing reduced space and material requirements for interfaces

  • Higher data transfer rates of up to 20 Gbit/s (optional)

  • Future-proof solution for Ethernet Cat. 5 and 6a, as well as SPE

Heiko Meier - HARTING

Heiko Meier

Position: Product Manager

  • Department: PM Installation Technology
  • Company: HARTING Electric Stiftung & Co. KG
EL, Janek Kolhosser, Kontakt_20210921__DSC5181.jpg

Janek Kolhosser

Position: Product Manager

  • Company: HARTING Technology Group

Related news


Han Size 4 saves up to 40% of installation space
21 April 2026 Products

Han® Size 4 saves up to 40% of installation space

New Size 4 connector solutions delivering high power density and space savings.
read more
yellock_2punkt0_header_news.jpg
20 April 2026 Products

Han-Yellock® relaunch with reduced insertion forces

Redesigned Han Yellock® connector with reduced locking forces and enhanced usability.
read more
Size 15 circular connectors: An efficient interface for decentralised drive systems
20 April 2026 Products

Size 15 circular connectors: An efficient interface for decentralised drive systems

The ongoing digitalisation and decentralisation of industrial plants is placing new demands on the electrical interface of modern drives and their control systems. With the Size 15 variant, the HARTING Technology Group offers a standardised, compact and high-performance circular connector solution for asynchronous motors and decentralised control systems.
read more

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information