Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to board connectors
  5. Products
  6. Motherboard to daughtercard connection
  7. 09 03 124 6922

DIN-Signal M024MS-3,0C1-2

Article No.: 09 03 124 6922


DIN-Signal M024MS-3,0C1-2

Image is for illustration purposes only. Please refer to product description.

DIN-Signal M024MS-3,0C1-2DIN-Signal M024MS-3,0C1-2
Male connector

DIN-Signal M024MS-3,0C1-2

Article No.: 09 03 124 6922

to see prices and availability.
0
to see prices and availability.
0

Properties overview

Male connector Wave soldering termination Rated current: ‌2 A Contacts: 32 Straight Copper alloy Au over NiP over Ni Mating side, Sn over Ni Termination side Performance level: 2, acc. to IEC 60603-2 Coding: Coding with loss of contacts PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7032 (pebble grey)

Product details


Category Connectors
Identification Type M
Element Male connector
Series DIN 41612
Description of the contact Straight
Features Rated current of special contacts: see data sheet of the selected contacts
Termination method Wave soldering termination
Connection type Motherboard to daughtercard
Mezzanine
PCB to cable
Number of contacts 32
Number of signal contacts 24
Contact configuration Rows a, b and c, positions 13, 14, ... , 19, 20
Termination length 3 mm
Coding Coding with loss of contacts
PCB fixing With fixing flange
Performance level 2
acc. to IEC 60603-2
Hot plugging No
Contact rows 3
Contact spacing (termination side) 2.54 mm
7.62 mm
Contact spacing (mating side) 2.54 mm
7.62 mm
Rated current 2 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance 1.2 mm
Creepage distance 1.2 mm
Insulation resistance >1012 Ω
Contact resistance 20 mΩ
Limiting temperature -55 ... +125 °C
Insertion force 23 N
Withdrawal force 15 N
Mating cycles 400
Test voltage Ur.m.s. 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
China RoHS e
RoHS compliant
REACH SVHC substances Not contained
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
Requirement set with Hazard Levels R26
ELV status compliant
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Au over NiP over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Specifications IEC 60603-2
Railway classification F4/I3 acc. to NFF 16-101/102
European customs tariff number 85366990
Packaging size 20
Net weight 10.3 g
Country of origin Germany
GTIN 5713140004627
eCl@ss 27460201 PCB connector (board connector)
ETIM EC002637
UNSPSC 24.0 39121415
Previous
Next

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information