DSUB SV FE SSDP ANG73-284 37P PL2 GC4-40
Article No.: 09 66 453 6612

Image is for illustration purposes only. Please refer to product description.


DSUB SV FE SSDP ANG73-284 37P PL2 GC4-40
Article No.: 09 66 453 6612
to see prices and availability.
Properties overview
Product details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Connector |
Description of the contact | Stamped |
Angled |
Termination method | Wave soldering termination |
---|---|
Gender | Female |
Size | D-Sub 4 |
Connection type | Motherboard to daughtercard |
Number of contacts | 37 |
further contacts | With grounding pin |
Termination length | 2.9 mm |
PCB fixing | With board locks |
Locking type | Fixing flange with thread 4-40 UNC |
Previous
Next