DSUB SV MA IDC 37P AU3 NUT 4-40
Article No.: 09 66 428 7702

Image is for illustration purposes only. Please refer to product description.


DSUB SV MA IDC 37P AU3 NUT 4-40
Article No.: 09 66 428 7702
to see prices and availability.
Properties overview
Product details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Connector |
Description of the contact | Stamped |
Straight |
Termination method | IDC insulation displacement termination |
---|---|
Gender | Male |
Size | D-Sub 4 |
Connection type | PCB to cable |
Cable to cable | |
Number of contacts | 37 |
Locking type | Fixing flange with thread 4-40 UNC |
Previous
Next