Han 16HP Direct/EMC-PFT-Housing-TE-M63
Article No.: 19 39 816 1125

Image is for illustration purposes only. Please refer to product description.


Han 16HP Direct/EMC-PFT-Housing-TE-M63
Article No.: 19 39 816 1125
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® HP Direct EMC |
Type of hood/housing | Panel feed through housing |
Size | 16 B |
---|---|
Number of cable entries | 1 |
Cable entry | 1x M63 |
Locking type | Screw locking |
Previous
Next