Han 16HPR Base Panel toggle lock. 1xM32
Article No.: 19 40 016 1202

Image is for illustration purposes only. Please refer to product description.


Han 16HPR Base Panel toggle lock. 1xM32
Article No.: 19 40 016 1202
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® HPR |
Type of hood/housing | Surface mounted housing |
Size | 16 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Toggle locking |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next