Han 16M-asg2-LB-M32
Article No.: 19 37 016 0292

Image is for illustration purposes only. Please refer to product description.


Han 16M-asg2-LB-M32
Article No.: 19 37 016 0292
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® M |
Type of hood/housing | Surface mounted housing |
Type | High construction |
Size | 16 B |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M32 |
Locking type | Single locking lever |
Field of application | Hoods/housings for rough environments |
Previous
Next