Han 24HPR-PFT housing-2xM16, 2xM20
Article No.: 19 40 024 1142

Image is for illustration purposes only. Please refer to product description.


Han 24HPR-PFT housing-2xM16, 2xM20
Article No.: 19 40 024 1142
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® HPR |
Type of hood/housing | Panel feed through housing |
Description of hood/housing | for mounting from inside |
Size | 24 B |
---|---|
Version | Top entry |
Number of cable entries | 4 |
Cable entry | 2x M16 |
2x M20 | |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next