Han 6HvE-kg-QB-M25
Article No.: 19 34 006 0731

Image is for illustration purposes only. Please refer to product description.


Han 6HvE-kg-QB-M25
Article No.: 19 34 006 0731
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han Hv E® |
Type of hood/housing | Cable to cable housing |
Type | Low construction |
Size | 16 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Double locking lever |
Han-Easy Lock® | Yes |
Field of application | Special hoods/housings for Han Hv E® screw terminal |
Previous
Next