M12 Cable Assembly A-cod st/- m/- 25,0m
Article No.: 21 34 840 0C79 250

Image is for illustration purposes only. Please refer to product description.


M12 Cable Assembly A-cod st/- m/- 25,0m
Article No.: 21 34 840 0C79 250
to see prices and availability.
Properties overview
Product details
Type of cable | 12x0,14mm² PVC grey Show details |
---|---|
Connector 1 | M12 A12 straight male unshld Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 A-coding |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 25 m |
---|---|
Number of cores | 12 |
Core structure | 12x 0.14 mm² |
Coding | A-coding |
Previous
Next