M12 D-cod 4-pol st/- m/- Rail 0.2m
Article No.: 09 48 220 0011 002

Image is for illustration purposes only. Please refer to product description.


M12 D-cod 4-pol st/- m/- Rail 0.2m
Article No.: 09 48 220 0011 002
to see prices and availability.
Properties overview
Product details
Type of cable | Ha-Vis EtherRail 4xAWG22/7 bk CAT5 Show details |
---|---|
Connector 1 | M12 D-code male straigt overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 D-coding |
Male Straight | |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | for railway applications |
Cable length | 0.2 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Previous
Next