M12 L-coded Cable Assembly 10m
Article No.: 21 33 A7A 8518 100

Image is for illustration purposes only. Please refer to product description.
M12 L-coded Cable Assembly 10m
Article No.: 21 33 A7A 8518 100
to see prices and availability.
Properties overview
Product details
Type of cable | Kabel PVC 16078 F-CY-OZ 5x1,5mm² grey Show details |
---|---|
Connector 1 | M12 Power Crimp female L-coded Show details |
Connector 2 | M12 Power Crimp male L-coded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 L-coding |
Male Straight | |
Connector 2 | M12 L-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 10 m |
---|---|
Number of cores | 5 |
Core structure | 5x 1.5 mm² |
Shielding | Shielded |
Coding | L-coding |
Previous
Next