M12 X-coded Cable Assembly- 0,2m
Article No.: 21 33 290 0853 002

Image is for illustration purposes only. Please refer to product description.
M12 X-coded Cable Assembly- 0,2m
Article No.: 21 33 290 0853 002
to see prices and availability.
Properties overview
Product details
Type of cable | Ha-Vis EtherRail 4x2xAWG24/7 CAT7 Show details |
---|---|
Connector 1 | M12 X 8pole male straight PP P&G Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Identification | PushPull |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 X-coding |
Male Straight | |
PushPull | |
Type of cable | Copper cable (round) |
Description of the cable | for railway applications |
Cable length | 0.2 m |
---|---|
Number of cores | 8 |
Core structure | 8x AWG 24/7 |
Coding | X-coding |
Previous
Next