M12 X coded Cable Assembly, 21m
Article No.: 21 33 050 5853 210

Image is for illustration purposes only. Please refer to product description.
M12 X coded Cable Assembly, 21m
Article No.: 21 33 050 5853 210
to see prices and availability.
Properties overview
Product details
Type of cable | Ha-Vis EtherRail 4x2xAWG24/7 CAT7 Show details |
---|---|
Connector 1 | M12 X 8pole male straight P&G Show details |
Connector 2 | M12 X 8pole male straight P&G Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 X-coding |
Male Straight | |
Press&Go | |
Connector 2 | M12 X-coding |
Male Straight | |
Press&Go | |
Type of cable | Copper cable (round) |
Cable length | 21 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Shielding | Shielded |
Coding | X-coding |
Previous
Next