M12 Y-cod 8-pol st/- m/- PUR 1.0m
Article No.: 21 34 260 0840 010

Image is for illustration purposes only. Please refer to product description.
M12 Y-cod 8-pol st/- m/- PUR 1.0m
Article No.: 21 34 260 0840 010
to see prices and availability.
Properties overview
Product details
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 Y-coding |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 8 |
Core structure | 4x AWG20 + 1x 4x AWG26 |
Coding | Y-coding |
Previous
Next