PPPower L Aida s.e.5G1,5mm² PVC 15m
Article No.: 33 50 700 0609 150

Image is for illustration purposes only. Please refer to product description.


PPPower L Aida s.e.5G1,5mm² PVC 15m
Article No.: 33 50 700 0609 150
to see prices and availability.
Properties overview
Product details
Type of cable | Classic 110 5G 1,5qmm Show details |
---|---|
Connector 1 | Han PP Power L metal plug var cod 6-10mm Show details |
Category | System cabling |
---|---|
Series | Han® PushPull (V14) |
Identification | Power L |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Type of cable | Copper cable (round) |
Description of the cable | Wiring 1:1 |
Cable length | 15 m |
---|---|
Number of cores | 5 |
Core structure | 5x 1.5 mm² |
Termination method | Spring clamp termination |
Shielding | Unshielded |
Number of contacts | 5 |
Locking type | PushPull |
Previous
Next