Contact HARTING AE
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
  6. Via cable connection
  7. Cable connectors and cable assemblies
  8. 09 18 510 7804
  9. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
SEK-18-SV-FE-TYPA-10P-PL3
Female connector SEK-18-SV-FE-TYPA-10P-PL3 09 18 510 7803
Alternative
SEK-18-SV-FE-TYPA-ANS-10P-PL3
Female connector SEK-18-SV-FE-TYPA-ANS-10P-PL3 09 18 510 7804
Unavailable
Version
Details
for IDC flat cable 1.27 mm (0.050ʺ) pitch|AWG 28/7 - AWG 26/7
for IDC flat cable 1.27 mm (0.050ʺ) pitch|AWG 28/7 - AWG 26/7
Connection type
PCB to cable
PCB to cable
Number of contacts
10
10
Termination method
IDC insulation displacement termination
IDC insulation displacement termination
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F3/I3
F3/I3
Specifications
IEC 60603-13
IEC 60603-13
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Insertion force
≤ 30 N
≤ 30 N
Withdrawal force
≤ 30 N
≤ 30 N
Performance level
3|acc. to IEC 60603-13
3|acc. to IEC 60603-13
Contact rows
2
2
Contact spacing (mating side)
1.27 mm
1.27 mm
Mating cycles
≥ 50
≥ 50
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
Rated current
‌ 2.5 A
‌ 2.5 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Identification
Category
Connectors
Connectors
Element
Female connector
Female connector
Specification
Closed end cover
Series
SEK
SEK
Material properties
Material (insert)
Thermoplastic resin (PBT)
Thermoplastic resin (PBT)
Colour (insert)
Grey
Grey
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
EN 45545-2 (2020-08) + A1 (2023-10)
China RoHS
e
e
ELV status
compliant
compliant
Requirement set with Hazard Levels
R26
R26
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460202 PCB connector (conductor connection)
27460202 PCB connector (conductor connection)
Net weight
1.89 g
1.88 g
GTIN
5713140027381
5713140027411
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
UNSPSC 24.0
39121415
39121415
Packaging size
100
100

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information