News Room Press & media contacts Technology magazin tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs Your Contact Persons
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
HARTING connectors inside a wind turbine
Machinery
Machinery
E-Mobility
Electromobility
Data Centres
Data Centres
Agriculture
Agriculture agricultural technology harvester
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions
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
Solenoid systems
Solenoid systems

Additional Competencies


MID Solutions
MID Solutions
Customised Machine Manufacturing
Customised Machine Manufacturing
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
HARTING - Top in Westphalia
HARTING – at the top in Westphalia, Germany
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
Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Quality Management
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING AE
Professionals Contact Intro Hero
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
  6. Via cable connection
  7. Board connectors
  8. 09 18 514 5913
  9. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
SEK-18-SV-MA-STD-ANG29-RKZ-14P-PLS4
Male connector SEK-18-SV-MA-STD-ANG29-RKZ-14P-PLS4 09 18 514 5913
Unavailable
SEK-18-SV-MA-STD-ANG29-RKZ-14P-PL2
Male connector SEK-18-SV-MA-STD-ANG29-RKZ-14P-PL2 09 18 514 6913
Alternative
Version
Connection type
PCB to cable
PCB to cable
Locking type
With short levers
With short levers
Number of contacts
14
14
Termination length
2.9 mm
2.9 mm
Termination method
Wave soldering termination
Wave soldering termination
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F3/I3
F3/I3
Specifications
IEC 60603-13
IEC 60603-13
Technical characteristics
Performance level
NM 30 (S4)
2|acc. to IEC 60603-13
Contact rows
2
2
Mating cycles
≥ 250
≥ 250
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
Rated current
‌ 1 A
‌ 1 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Insulation resistance
109 Ω
109 Ω
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Insertion force
≤ 28 N
≤ 28 N
Withdrawal force
≤ 28 N
≤ 28 N
Identification
Category
Connectors
Connectors
Element
Male connector
Male connector
Description of the contact
Angled
Angled
Series
SEK Standard
SEK Standard
Material properties
Material (insert)
Thermoplastic resin (PBT)
Thermoplastic resin (PBT)
Colour (insert)
Grey
Grey
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
6.9 g
5.16 g
GTIN
5713140027800
5713140028098
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
UNSPSC 24.0
39121415
39121415
Packaging size
100
100

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information