Contact HARTING AE
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
  6. Via cable connection
  7. Board connectors
  8. 09 18 510 6901
  9. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
SEK-18-SV-MA-STD-ANG45-RLG-10P-PL2
Male connector SEK-18-SV-MA-STD-ANG45-RLG-10P-PL2 09 18 510 6901
Unavailable
SEK-18-SV-MA-STD-ANG29-RLG-10P-PL2
Male connector SEK-18-SV-MA-STD-ANG29-RLG-10P-PL2 09 18 510 6903
Alternative
Version
Connection type
PCB to cable
PCB to cable
Locking type
With long levers
With long levers
Number of contacts
10
10
Termination length
4.5 mm
2.9 mm
Termination method
Wave soldering termination
Wave soldering termination
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F3/I3
F3/I3
Specifications
IEC 60603-13
IEC 60603-13
Technical characteristics
Performance level
2|acc. to IEC 60603-13
2|acc. to IEC 60603-13
Contact rows
2
2
Mating cycles
≥ 250
≥ 250
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
Rated current
‌ 1 A
‌ 1 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Insulation resistance
109 Ω
109 Ω
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Insertion force
≤ 20 N
≤ 20 N
Withdrawal force
≤ 20 N
≤ 20 N
Identification
Category
Connectors
Connectors
Element
Male connector
Male connector
Description of the contact
Angled
Angled
Series
SEK Standard
SEK Standard
Material properties
Material (insert)
Thermoplastic resin (PBT)
Thermoplastic resin (PBT)
Colour (insert)
Grey
Grey
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
EN 45545-2 (2020-08) + A1 (2023-10)
China RoHS
e
e
ELV status
compliant
compliant
Requirement set with Hazard Levels
R26
R26
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
6.46 g
0.06 g
GTIN
5713140027107
5713140027121
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
UNSPSC 24.0
39121415
39121415
Packaging size
100
100

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information