Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Series
  3. Products
  4. 02 09 500 2050
  5. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
har-modular-shell-housing-50-1Set
Shell housing har-modular-shell-housing-50-1Set 02 09 500 2050 200
Alternative
har-modular-shell-housing-50
Shell housing har-modular-shell-housing-50 02 09 500 2050
Unavailable
Version
Version
Top/side entry
Top/side entry
Separable
Yes
Yes
2 parts
Yes
Yes
Locking type
Locking lever
Locking lever
Strain relief
With cable tie
With cable tie
Technical characteristics
Isolation group
III
III
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Degree of protection acc. to IEC 60529
IP20
IP20
Identification
Type of accessory
Shell housing
Shell housing
Category
Accessories
Accessories
Series
har-modular®
har-modular®
Commercial data
Country of origin
Romania
Romania
European customs tariff number
85366990
85366990
UNSPSC 24.0
39121400
39121400
Packaging size
1.0
10.0
Net weight
30.03 kg
374.29 kg
eCl@ss
27440292 Connector component (accessories)
27440292 Connector component (accessories)
GTIN
5713140436381
5713140427402
Material properties
REACH SVHC substances
Not contained
Not contained
REACH Annex XVII substances
Not contained
Not contained
RoHS
compliant
compliant
China RoHS
e
e
Requirement set with Hazard Levels
R22 (HL 1-3)|R23 (HL 1-3)
R22 (HL 1-3)|R23 (HL 1-3)
ELV status
compliant
compliant
California Proposition 65 substances
Not contained
Not contained
Material (hood/housing)
Thermoplastic resin (PC)|Fibre-glass reinforced
Thermoplastic resin (PC)|Fibre-glass reinforced
Colour (hood/housing)
Black
Black
Length
50.8 mm
50.8 mm
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
EN 45545-2 (2020-08) + A1 (2023-10)
REACH ANNEX XIV substances
Not contained
Not contained
Material flammability class acc. to UL 94
V-0
V-0

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information