Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Robotics connectivity solutions
  3. Humanoid robot connectors

Humanoid robot connectors

Humanoid robots are evolving into highly capable mobile manipulators, requiring every joint, limb, and sensor array to communicate and perform flawlessly. That performance depends on a humanoid robot connector system engineered for rugged, compact, and reliable power, data, and signal transmission. With continuous motion, vibration, and tight design requirements, the right connector must deliver plug‑and‑play connectivity for humanoid robots that supports long‑term durability and peak responsiveness. The result is greater functionality, stability, and intelligence — ensuring the entire bot moves, senses, and acts with precision in real‑world environments.


Robotics - Humanoid robot

Humanoid robots rely on complex joints that rotate, flex, and twist through wide ranges of motion — creating constant strain on cabling and interfaces. Engineers often face cable fatigue, intermittent signal loss, and tight space constraints inside compact limbs. They also depend on battery power, making energy efficiency and battery life critical design factors.

As humanoid robots integrate more sensors for perception, balance and manipulation, their internal networks must support higher data rates without adding bulk, complexity, or size. Traditional fixed wiring makes upgrades slow, cable management cumbersome, component changes time‑consuming, and troubleshooting difficult as system requirements evolve.

To support all required functions and design demands, strong connectivity is essential to power humanoid robots and enable components to work together. That’s why connectors are crucial elements for optimization. Compact, modular connectors simplify connections, save space, reduce weight, and speed maintenance. Pre‑tested cable assemblies cut service time and accelerate time‑to‑market. Structured cable management supports movement with reliable connectivity.

Our expertise


On Demand Web-Seminar: Robotics & Automation

Solutions for humanoid robots

Customised solutions

Plug and play connectivity in mobile manipulator & humanoid robots

security

Increase reliability in demanding conditions

Keep data and power flowing through motion, vibration, and continuous use.
font awesome icon - rocket-regular-full

Boost productivity

Pre-tested connectivity and cable assemblies ensure short setup and simplified maintenance times.
Font awesome icon - battery-three-quarters-solid

Extend battery life

With lighter, smaller, and modular connectors, plus streamlined cabling structures, enables more functionality without adding size or weight.

Reliable, lightweight connectivity in every humanoid robot application


GettyImages-2221698901.jpg

Plug and play connectivity in mobile robots


In the age of artificial intelligence and advanced software, it’s easy to overlook the importance of hardware. But the physical components inside robots are just as critical as the software that give them their processing power.

Designing robust, reliable hardware is essential to ensuring that robots can perform their tasks consistently and safely. It’s not just about making the robot work, but making them work well, every time, and for longer.

Read the full article

Humanoid robots connectors


har-flex® Board IDC

har-flex® Board IDC

Explore the compact and especially flat board-to-board connection solution.
HAN rectangular ethernet connector

ix Industrial®

70% smaller data connector than the often-used RJ45
Device Connectivity Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet.psd

T1 Industrial

Standard mating face for Ethernet transmission over single pair of twisted wires.
Industrial Ethernet HAN-3A

Han® 3A

Versatile, rugged, and compact Ethernet connector system for harsh environments.
Han-Modular®: Modular connectors

Han-Modular®

Allows engineers to design more functionality into an increasing smaller footprint.
M12.webp

M12

The most widely used metric size.

Humanoid robot solutions


Push-In termination expands the broad HARTING range

Push-In termination expands the broad HARTING range

The new tool-less termination technology can reduce assembly times by up to 30% and improves flexibility in the field.
Request free product sample
Strong signal transmission requires less space

Strong signal transmission requires less space

The new triple “D” inserts are standing for maximum contact density – up to 130% plus, compared to previous standards – without reducing the rated voltage.
Request free product sample
Use Case robotics

SPE in robotics

Use case: cooperation for seamless sensor to cloud communication in robotics.
Learn more
HARTING Customised Solutions - Robotics Solutions and Success Stories

Solutions for Robotics

We support with highly efficient cabling solutions.
Learn more
Professionals Contact Intro Hero

Interested? Get in touch with us!

Need support with robotic connectivity or cable management? Reach out to our experts.


Talk about solutions

HARTING robotics news


sk-laser_harting-connector_1.jpg
31 March 2025 Products

Han-Modular® Domino modules: Vibration-proof camera connections and high-speed data rates in the most compact installation space

USB-C connectors are increasingly on the job in machines and systems for digital cameras and complex live streams of image data, as well as in monitoring. This format is compatible with virtually all current camera types and supports data transfer rates of up to 20 Gbit/s.
read more
HARTING ICC 20: Scalable, industrial circular connectors excelling in harsh environments
31 March 2025 Products

HARTING ICC 20: Scalable, industrial circular connectors excelling in harsh environments

At HANNOVER MESSE 2025, HARTING presents additions to its ICC circular connector series size 20, featuring hybrid inserts and single-pole power connectors up to 400 A/600V.
read more
Han® 3A and 4A inserts available with rapid termination technique Push-in
17 April 2024 Products

Rapid termination technique Push-in available for sizes Han® 3A and 4A

At the HANNOVER MESSE 2024 the Technology Group presents the new Push-In monoblocks for Han®3A and Han® 4A
read more

Want to talk about solutions?


Danny Hoerig - HARTING

Danny Hörig

Position: Global Industry Segment Manager Robotics

  • Department: Industry Segment Management
  • Company: HARTING Technology Group

Personal information

Contact information

Company

Address information

0/2000

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

FAQ Humanoid robots


HARTING enables reliable connectivity through rugged, vibration‑resistant and long‑life interfaces that maintain stable power, data and signal transmission under continuous movement. This level of reliability is essential for humanoid robots that operate with highly dynamic joint actions and repetitive stress patterns.

HARTING focuses on miniaturised and lightweight connector solutions that fit into narrow installation spaces and help reduce overall robot mass. This benefits battery life, mobility and the integration of additional sensors or electronics in compact robotic structures.

HARTING provides modular connectivity architectures that combine power, signal and data in efficient, space‑saving configurations. These modular interfaces enable future‑ready system upgrades, simplified reconfigurations and scalable robot designs that evolve with new hardware generations.

HARTING improves installation and service processes through pre‑tested cable assemblies, plug‑and‑play readiness and tool‑less connection technologies. These features reduce assembly time, minimise errors and make on‑site maintenance more efficient throughout the robot’s lifecycle.

HARTING develops connectivity solutions that provide stable high‑speed data transmission required for advanced perception, sensor fusion and real‑time control. These solutions ensure signal integrity even in compact, densely equipped robotic environments.

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information