Contact HARTING AE
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Robotics connectivity solutions
  3. Industrial robots

Industrial robots

HARTING provides high reliability connectors, cable management and complete wiring solutions for industrial robots. Secure power, data and pneumatic transmission under harsh conditions, fast tool changes, EMC protection and miniaturised connectors ensure maximum uptime, flexibility and performance in automated production.


robotics_grosserRoboter.psd

HARTING delivers reliable connectivity and cable management solutions tailored for industrial robots. Our range of solutions extends from robotics connectors, power distribution components and cable assemblies for robots to control cabinets. This guarantees secure transmission of power, data and pneumatics, even during continuous movement, harsh environments and high dynamic loads.

Our connectivity guarantees fast exchange of subunits and short setup times, e.g., for tool changes. Shock- and vibration-resistant solutions ensure minimised downtime and long-term reliability in automated production environments. From light industrial robot processes to heavy-duty high-performance welding applications, we offer the ideal solution. EMC solutions ensure protection against electromagnetic interference.

Modular wiring concepts and optimised cable routing practices enable smooth integration and future viability. Connector miniaturisation allows higher contact density to achieve maximum performance in a small form factor. Ready-to-roll dresspacks, floor cables and pre-assembled main harnesses ensure complete cabling solutions for internal and external wiring of robots.

Our expertise


On Demand Web-Seminar: Robotics & Automation

Solutions for industrial robots

Customised solutions

icon industry

Highest reliability under harsh conditions

HARTING components are engineered for long-term performance, even under harsh conditions and highly dynamic loads.
icon stopwatch

Short downtimes, higher productivity

Pre-tested connectivity and cable assemblies ensure short setup times. EMC solutions ensure immunity to electromagnetic interference.
icon minimize

Space savings meet high flexibility

Modular connectivity and advanced cable management concepts simplify integration and support future-ready designs, enabling scalable and efficient automation.

Industrial robot solutions


robotics_grosserRoboter.psd
icc20-on-kuka-robot.png

Flexible and scalable circular connectors in harsh environments

Modular architectures and high productivity are the key to success in mechanical engineering and robotics. Flexible and reliable interfaces are essential in paving the way.
Request free product sample
Push-In termination expands the broad HARTING range

Push-In termination expands the broad HARTING range

The new tool-less termination technology can reduce assembly times by up to 30% and improves flexibility in the field.
Request free product sample
Strong signal transmission requires less space

Strong signal transmission requires less space

The new triple “D” inserts are standing for maximum contact density – up to 130% plus, compared to previous standards – without reducing the rated voltage.
Request free product sample
Use Case robotics

SPE in robotics

Use case: cooperation for seamless sensor to cloud communication in robotics.
Learn more
HARTING Customised Solutions - Robotics Solutions and Success Stories

Solutions for Robotics

We support with highly efficient cabling solutions.
Learn more

Professionals Contact Intro Hero

Interested? Get in touch with us!

Need support with robotic connectivity or cable management? Reach out to our experts.


Talk about solutions

HARTING robotics news


sk-laser_harting-connector_1.jpg
31 March 2025 Products

Han-Modular® Domino modules: Vibration-proof camera connections and high-speed data rates in the most compact installation space

USB-C connectors are increasingly on the job in machines and systems for digital cameras and complex live streams of image data, as well as in monitoring. This format is compatible with virtually all current camera types and supports data transfer rates of up to 20 Gbit/s.
read more
HARTING ICC 20: Scalable, industrial circular connectors excelling in harsh environments
31 March 2025 Products

HARTING ICC 20: Scalable, industrial circular connectors excelling in harsh environments

At HANNOVER MESSE 2025, HARTING presents additions to its ICC circular connector series size 20, featuring hybrid inserts and single-pole power connectors up to 400 A/600V.
read more
Han® 3A and 4A inserts available with rapid termination technique Push-in
17 April 2024 Products

Rapid termination technique Push-in available for sizes Han® 3A and 4A

At the HANNOVER MESSE 2024 the Technology Group presents the new Push-In monoblocks for Han®3A and Han® 4A
read more

Want to talk about solutions?


Danny Hoerig - HARTING

Danny Hörig

Position: Global Industry Segment Manager Robotics

  • Department: Industry Segment Management
  • Company: HARTING Technology Group

Personal information

Contact information

Company

Address information

0/2000

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

FAQ Industrial robots


HARTING provides robust and compact connectors, cable assemblies and cable management systems designed specifically for industrial robots. These solutions ensure reliable data, signal and power transmission in highly dynamic environments.

Our modular connector systems enable quick and secure tool changes, reducing downtime and increasing flexibility in automated assembly processes.

Yes. HARTING’s industrial connectors are engineered for permanent motion, mechanical stress and demanding industrial environments, ensuring long‑term reliability.

Absolutely. Miniaturised interfaces and space‑saving connector designs provide maximum performance even when industrial robots have limited room for routing cables and components.

With intuitive locking mechanisms like PushPull and pre‑assembled cable harnesses, HARTING solutions reduce installation time and ensure easy handling during maintenance or reconfiguration.

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Customer Information