Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Data
OverviewProducts
  1. Home
  2. Cable assemblies & bulk cables
  3. Data

Data cabling

For secure and fast data transmission, we offer cable assemblies that guarantee the highest standards of reliability and performance.


See all products
Data - cable assemblies

Circular connectors cable assemblies


Data - circular connectors - cable assemblies - M12

Ethernet cabling solutions can be used throughout the industrial environment.

Ethernet cabling solutions, such as M8 and M12, can be used in all industrial environments. IP protection, plug security, robustness, vibration resistance and EMC safety play a special role here. Our D-coded cable assemblies are designed for transmission rates up to 100 Mbps. For applications with transmission rates up to 10 Gbps, we offer X-coded cable assemblies. Our cabling solutions are 100% tested and certified.

Circular connectors cable assemblies

Network cable assemblies


Structured network cabling is the foundation for high-performance networks that transfer data efficiently. It ensures that cables are arranged in an organised and systematic manner, which facilitates both installation and maintenance. Choosing the right cables has a significant impact on data rates, range and signal quality, ensuring stable and reliable communications.
Depending on the application the right connector is also crucial. Our wide portfolio ranges from the reliable RJ45 connector to the future-oriented ix Industrial® interface and the miniaturised T1 Industrial Single Pair Ethernet (SPE) interface.

network cable assemblies

Han® cable assemblies


Customised Han® cable assemblies

Pre-assembled cable assemblies with Han® connectors are ready to plug and play.

Pre-assembled cable assemblies with Han® connectors are ready to plug and play in industrial environments. This simplifies installation, saves time and reduces installation errors. The result is a reduction in costs and a minimisation of downtime. Transfer rates of up to 100 Mbps are possible with these cabling solutions.

Han® cable assemblies

Fibre optic cable assemblies


Fibre optic cables are increasingly being used for data transmission. This technology allows high data rates to be transmitted over long distances. These cables offer low attenuation, are insensitive to electromagnetic interference and ensure galvanic isolation.

Fibre optic cable assemblies
Fibre optic cable assemblies

Fibre optic cables are increasingly being used for data transmission.

Configurator


Configurator System cable

System Cable Configurator

Create the suitable cable assembly for your application quickly and easily.

Highlights

  • Customised safety for proposed components / solutions

  • Fully automated production in just 48 hours

  • Cable lengths from 0.2 to 100 m

Go to new configurator
Legacy Configurator

Knowledge


Circular coding

Circular connector coding

Discover the coding for all circular connector types.
Learn more
DSC08648_sRGB.psd

Circular connector locking

Discover locking types and make sure to prevent accidental disconnection.
Learn more

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information