Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Robotics
Robotics Overview
Machine Building
Machinery
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Solutions
HARTING customised solution

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Rectangular connectors
OverviewProductsKnowledge
  1. Home
  2. Industrial connectors / Han®
  3. Rectangular connectors
  4. Products
  5. Accessories
  6. Adapter

Adapter

Filter

Products 54

Relevance
GND adapter Shielded power module male
GND Adapter

GND adapter Shielded power module male

Article No.: 09 14 000 9807

MetalAdapter for: Han® Shielded power module

GND adapter Shielded power module female
GND Adapter

GND adapter Shielded power module female

Article No.: 09 14 000 9808

MetalAdapter for: Han® Shielded power module

Han-Quintax metal adapter
Adapter

Han-Quintax metal adapter

Article No.: 09 14 000 9915

MetalMetalAdapter for: Han-Quintax®

Han Yellock 60 Adapter Plate
Adapter plate

Han Yellock 60 Adapter Plate

Article No.: 11 00 600 9601

for Han-Yellock® 60

Han-Yellock 60 adapter plate
Adapter plate

Han-Yellock 60 adapter plate

Article No.: 11 00 600 9603

for Han-Yellock® 60, With seal

Han Yellock 30 Adapter Plate
Adapter plate

Han Yellock 30 Adapter Plate

Article No.: 11 00 300 9601

for Han-Yellock® 30

ADAPTER Han A/Han SNAP
Adapter

ADAPTER Han A/Han SNAP

Article No.: 09 20 000 9933

Polycarbonate (PC)RAL 7032 (pebble grey)2 adapters, 4 fixing screws

Han 40EEE PCB adapter
PCB adapter

Han 40EEE PCB adapter

Article No.: 09 33 000 9880

In the Han® 40 EEE crimp insertRated current: ‌16 AContacts: 40Copper alloySilver platedPolycarbonate (PC)

Han-Compact Screw-in adapter M25
Screw-in adapter

Han-Compact Screw-in adapter M25

Article No.: 61 04 000 0039 00

Size: Han-Compact®

Han 3A Screw-in adapter M20 EN AW 6026
Screw-in adapter

Han 3A Screw-in adapter M20 EN AW 6026

Article No.: 61 04 100 0379 00

With sealSize: 3 A

Han 3A Screw-in adapter M25 EN AW 6026
Screw-in adapter

Han 3A Screw-in adapter M25 EN AW 6026

Article No.: 61 04 100 0405 00

With sealSize: 3 A

Han C contact adapter pneum. female
Adapter

Han C contact adapter pneum. female

Article No.: 09 14 000 6491

Polycarbonate (PC)

Han C contact adapter pneum. male
Adapter

Han C contact adapter pneum. male

Article No.: 09 14 000 6391

Polycarbonate (PC)

PCB-Adaptor Han Q 8/0
PCB adapter

PCB-Adaptor Han Q 8/0

Article No.: 09 12 008 9901

In the Han® Q 8/0Rated current: ‌16 ALiquid crystal polymer (LCP)

Han Q12/0 PCB Adapter
PCB adapter

Han Q12/0 PCB Adapter

Article No.: 09 12 012 9901

In the Han® Q 12/0Rated current: ‌7.5 APolycarbonate (PC)

LP-Adapter Han Q 4/2
PCB adapter

LP-Adapter Han Q 4/2

Article No.: 09 12 006 9901

In the Han® Q 4/2Rated current: ‌30 ALiquid crystal polymer (LCP)

LEITERPLATTENADAPTER FUER Han
PCB adapter

LEITERPLATTENADAPTER FUER Han

Article No.: 09 12 000 9905

5 poles, In the Han® Q 5/0Rated current: ‌10 APolycarbonate (PC)

Leiterplatten Adapter Han Q7/0 2,4mm
PCB adapter

Leiterplatten Adapter Han Q7/0 2,4mm

Article No.: 09 12 000 9908

In the Han® Q 7/0Rated current: ‌7.5 APolycarbonate (PC)

Han C PCB Module F
PCB adapter

Han C PCB Module F

Article No.: 09 14 003 2710

In the Han® C moduleRated current: ‌40 APolycarbonate (PC)

Han 40A PCB module, female
Female

Han 40A PCB module, female

Article No.: 09 14 002 2703

Rated current: ‌40 APolycarbonate (PC)

20 (of 54)

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information