Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Robotics
Robotics Overview
Machine Building
Machinery
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Solutions
HARTING customised solution

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Tools
OverviewProductsKnowledge
  1. Home
  2. Tools
  3. Products
  4. Crimping
  5. Accessories

Accessories

Filter

Products 127

Relevance
Locator D-Sub turned standard contacts
Locator

Locator D-Sub turned standard contacts

Article No.: 09 99 000 0531

for single D-Sub standard contacts

Locator Set Han D/E/C, for Crimping tool
Locator

Locator Set Han D/E/C, for Crimping tool

Article No.: 09 99 000 0376

Spare part, Han D®, Han E®, Han® C

Crimp die 10mm² for 60 kN tool
Crimp die

Crimp die 10mm² for 60 kN tool

Article No.: 09 99 000 0852

for 60 kN toolConductor cross-section: 10 mm²

Locator-Set Han E / Han D
Locator

Locator-Set Han E / Han D

Article No.: 09 99 000 0022

Spare part, Han D®, Han E®

Crimp die 25mm² for 60 kN tool
Crimp die

Crimp die 25mm² for 60 kN tool

Article No.: 09 99 000 0854

for 60 kN toolConductor cross-section: 25 mm²

Crimp die 16mm² for 60 kN tool
Crimp die

Crimp die 16mm² for 60 kN tool

Article No.: 09 99 000 0853

for 60 kN toolConductor cross-section: 16 mm²

Go / no-go gauge for 09990000888
Check gauge

Go / no-go gauge for 09990000888

Article No.: 09 99 000 0889

for crimping tool 09 99 000 0888, for optional testing

Locator D-Sub für. 0501 (Gigabit Modul )
Locator

Locator D-Sub für. 0501 (Gigabit Modul )

Article No.: 09 99 000 0897

for single D-Sub standard contacts, 09 93 000 5576 + 09 93 000 5476

Crimp die 35mm² for 60 kN tool
Crimp die

Crimp die 35mm² for 60 kN tool

Article No.: 09 99 000 0855

for 60 kN toolConductor cross-section: 35 mm²

Set Han C (4-10 mm²) f. 0990
Crimp die

Set Han C (4-10 mm²) f. 0990

Article No.: 09 99 000 0995

for part number 09 99 000 0990, Han® C: 4 ... 10 mm², incl. locator

M12 power locator
Locator

M12 power locator

Article No.: 09 99 000 0638

for part number 09 99 000 0509

Crimp die 10mm² for 120 kN tool
Crimp die

Crimp die 10mm² for 120 kN tool

Article No.: 09 99 000 0862

for 120 kN toolConductor cross-section: 10 mm²

Crimp die 70mm² for 120 kN tool
Crimp die

Crimp die 70mm² for 120 kN tool

Article No.: 09 99 000 0867

for 120 kN toolConductor cross-section: 70 mm²

Crimp die 35mm² for 120 kN tool
Crimp die

Crimp die 35mm² for 120 kN tool

Article No.: 09 99 000 0865

for 120 kN toolConductor cross-section: 35 mm²

Crimp die 16mm² for 120 kN tool
Crimp die

Crimp die 16mm² for 120 kN tool

Article No.: 09 99 000 0863

for 120 kN toolConductor cross-section: 16 mm²

Crimp die 50mm² for 120 kN tool
Crimp die

Crimp die 50mm² for 120 kN tool

Article No.: 09 99 000 0866

for 120 kN toolConductor cross-section: 50 mm²

Crimp die 50mm² for 60 kN tool
Crimp die

Crimp die 50mm² for 60 kN tool

Article No.: 09 99 000 0856

for 60 kN toolConductor cross-section: 50 mm²

Crimp die 70mm² for 60 kN tool
Crimp die

Crimp die 70mm² for 60 kN tool

Article No.: 09 99 000 0857

for 60 kN toolConductor cross-section: 70 mm²

Crimp die 25mm² for 120 kN tool
Crimp die

Crimp die 25mm² for 120 kN tool

Article No.: 09 99 000 0864

for 120 kN toolConductor cross-section: 25 mm²

Locator f. crimping-tool 09990000888
Locator

Locator f. crimping-tool 09990000888

Article No.: 09 99 000 0887

Spare part, for crimping tool 09 99 000 0888

20 (of 127)

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information