Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers
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
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications
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
About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships
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
Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. News
  3. Han® 1A becomes more compact and powerful
Products
April 20, 2026
1 minute

Han® 1A becomes more compact and powerful


Han® 1A expands application possibilities with higher currents and larger cable diameters.
News - Han 1A cable entry size 2

The Han® 1A is a miniature connector used to transmit power and data in mechanical engineering and railway technology. In both sectors, demand is growing for applications that require higher power ratings and larger cable diameters in the most compact design possible. One way to achieve this is through cable adapters such as the ‘Size 2’.

Typical applications for the Han® 1A include three-phase drives in mechanical engineering. Cables with thicker insulation are also used in the railway sector. With the Size 2 cable adapter, the Han® 1A becomes a viable option for both sectors. HARTING has developed the adapter for integrating cables with a larger outer diameter into the Han® 1A design. Therefore, even conductors with diameters of 10 to 13 mm can now be used in what is currently the smallest Han® connector. The adapter consists of a seal and a pressure nut and is fully compatible with all existing Han® 1A contact inserts. The hinged design ensures the seamless integration of different cable diameters

Han® 1A Drive – compact screw-mounted housing

Further innovations improve installation efficiency. Thanks to its dimensions and modular design, the Han® 1A series is particularly suitable for connecting sensors, drives, door systems and lighting. A screw-mounted housing is now available specifically for compact motors/drives and control cabinet applications, which can be installed with virtually no tools. The angled housing is e.g. fed through an M20 through-hole in a motor terminal box or a control cabinet – and secured quickly and easily with an M20 lock nut. The new housing is compatible with all inserts in the Han® 1A series.

Customer benefits at a glance:


  • Suitable for cable assemblies with a cable cross-section of up to 13 mm (previously 10 mm)

  • Compatible with all inserts in the Han® 1A series

  • Up to 30% higher current transmission thanks to larger cable cross-sections

Han 1A cable entry + drive housing

Han® 1A Drive (left) and Cable Entry Size 2 for cables with diameters of 10-13mm (right)

Press Kit: HANNOVER MESSE 2026 - Han® 1A
Vitali_Philippi_freigestellt_quadratisch.png

Vitali Philippi

Position: Global Product Manager - Light Duty Connectors

  • Department: Global Product Management
  • Company: HARTING Technology Group

Related news


Han Size 4 saves up to 40% of installation space
April 21, 2026 Products

Han® Size 4 saves up to 40% of installation space

New Size 4 connector solutions delivering high power density and space savings.
read more
Size 15 circular connectors: An efficient interface for decentralised drive systems
April 20, 2026 Products

Size 15 circular connectors: An efficient interface for decentralised drive systems

The ongoing digitalisation and decentralisation of industrial plants is placing new demands on the electrical interface of modern drives and their control systems. With the Size 15 variant, the HARTING Technology Group offers a standardised, compact and high-performance circular connector solution for asynchronous motors and decentralised control systems.
read more
yellock_2punkt0_header_news.jpg
April 20, 2026 Products

Han-Yellock® relaunch with reduced insertion forces

Redesigned Han Yellock® connector with reduced locking forces and enhanced usability.
read more

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information