Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers
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
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications
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
About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships
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
Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. News
  3. Han® MPC 30 / 60: Lightweight, high-performance connectors for mobile applications
Products
April 20, 2026
3 minutes

Han® MPC 30 / 60: Lightweight, high-performance connectors for mobile applications


High‑performance MPC interfaces for reliable data and power transmission in demanding drone applications.
Han MPC 30

The Han® Miniature Power Connector (MPC) combines low weight with high current-carrying capacity. It has been specially developed for use in unmanned aerial vehicles, ground vehicles, and mobile and humanoid robots. There are two versions: the Han® MPC30 handles currents up to 30 A/120 VDC, whilst the Han® MPC60 handles currents up to 60 A/120 VDC.

High-speed data and power transmission for drone systems

Both variants can accommodate up to four gold-plated high-speed contacts. These enable data transmission via DroneCAN, a widely used protocol for communication between drone control systems and peripherals. A critical connection is that between the battery and the electronic speed controller (ESC): Han® MPC supports smooth and seamless movement via the electric motors. In particular, the high pulse currents of the MPC30 – 180 A for 10 seconds–, and the MPC60 – approximately 350 A for 10 seconds – are what set this industrial solution apart.

Crimp contacts are used for power transmission – MPC30: Han-Yellock®, 4 mm², MPC60: Han® C, 10 mm² – which have proven themselves time and again in mechanical engineering, automation and power engineering. The surfaces are coated with gold or silver: This creates gas-tight connections between the conductor and the contact, ensuring high electrical reliability and consistent performance even under harsh conditions.

Standards‑compliant interfaces for mission‑critical drone applications

Due to growing requirements and increasing demand, drones have now evolved into highly regulated, mission-critical platforms that also serve public safety. HARTING’s solutions, which are based on and documented in accordance with European industry standards, meet these requirements. In the medium to long term, the manufacturer plans to introduce further MPC variants in order to offer a comprehensive portfolio for sub-application in drones.

The MPC interfaces have been specially developed for harsh environments in accordance with IEC 61373 (shock and vibration category 1B) and feature the IP40 protection rating (IEC 61529) required for internal cabling. The passive locking mechanism enables quick, intuitive connection and ensures maximum safety. An audible click confirms correct engagement. The grip area of the housing is designed to allow operation whilst wearing gloves. A strain relief can also be fitted.

HeaderMiniature industrial connectors for unmanned aerial vehicles

Miniature industrial connectors for unmanned aerial vehicles (UAVs)

Industry-proof performance and high reliability in a small form factor. With the Han® MPC, HARTING presents the first industrial connector for commercial drones.


Request free product sample

Customer benefits at a glance:


  • Protecting critical infrastructure through connectivity from the trusted European market leader for industrial connectors with diversified global sales and production

  • High reliability thanks to crimp contacts with silver and gold-plated surfaces

  • High current transmission (30 A / 60 A variants)

  • Maximum performance with a minimal footprint (higher current carrying and impulse current)

  • Signal integrity with up to 4 pins (DroneCAN)

  • Well-founded documentation and specifications

Han MPC 30_60

Han® MPC 30 (top), Han® MPC 60 (bottom) – male and female connectors

Press Kit: HANNOVER MESSE 2026 - Han® MPC 30 / 60
Vitali_Philippi_freigestellt_quadratisch.png

Vitali Philippi

Position: Global Product Manager - Light Duty Connectors

  • Department: Global Product Management
  • Company: HARTING Technology Group

Related news


Han Size 4 saves up to 40% of installation space
April 21, 2026 Products

Han® Size 4 saves up to 40% of installation space

New Size 4 connector solutions delivering high power density and space savings.
read more
Size 15 circular connectors: An efficient interface for decentralised drive systems
April 20, 2026 Products

Size 15 circular connectors: An efficient interface for decentralised drive systems

The ongoing digitalisation and decentralisation of industrial plants is placing new demands on the electrical interface of modern drives and their control systems. With the Size 15 variant, the HARTING Technology Group offers a standardised, compact and high-performance circular connector solution for asynchronous motors and decentralised control systems.
read more
yellock_2punkt0_header_news.jpg
April 20, 2026 Products

Han-Yellock® relaunch with reduced insertion forces

Redesigned Han Yellock® connector with reduced locking forces and enhanced usability.
read more

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information