2. News
  3. TC70 Stripper-Crimper: First automatic crimping machine for large cross-sections accelerating the expansion of energy infrastructures
Products
March 31, 2025
2 min

TC70 Stripper-Crimper: First automatic crimping machine for large cross-sections accelerating the expansion of energy infrastructures


HARTING introduces the TC70 Stripper-Crimper, an automatic crimping machine for TC70 contacts with 70 A capacity, stripping cables and crimping 10 to 25 mm².
tc70-stripper-crimper-header.png

The TC70 Stripper-Crimper cuts the cycle times for stripping and crimping the contacts down to an impressive 7 seconds. By comparison: Current workstations entail cycle times of up to 60 seconds and require many manual steps. In contrast, the HARTING automatic machine, guarantees process stability and boosts efficiency by up to 80%.

The TC70 Stripper-Crimper comes equipped with a camera-based transport and sorting system. The intuitive touch display enables simple machine and process settings, making all the necessary information available at a glance. The machine’s hexagonal dies are designed in accordance with DIN EN 48083/4, which have been tried and tested for years in HARTING 60 kN tools.

Hackbarth went on to comment: "The new TC70 Stripper-Crimper is the perfect solution for companies that want to increase their wire processing efficiency. With this technology, we are helping to shorten production times, while at the same time increasing the quality and reliability of the processing of TC70 contacts."

The potential time savings can be aptly illustrated by way of energy infrastructure projects: Powerful cable assemblies up to 70A can be industrially pre-assembled on a large scale with the Stripper-Crimper and integrated into the infrastructure on site with very little input and effort.

Crimpautomat_TC70_SC.jpg

The first automatic machine for industrial processing of 70A contacts – the HARTING TC70 Stripper-Crimper

Electric, Anselm Hackbarth, Kontakt_20200907_DSC03728.jpg

Anselm Hackbarth

Position: Teamleader Crimp Service

  • Department: Crimp Service
  • Company: HARTING Technology Group

Related news


D-Sub PushPull graphic
May 15, 2025

Innovative D-Sub PushPull Hood: Simplify classic connections

Up to 50% time saving in installation and maintenance by PushPull Locking for D-Sub connectors
read more
header_icc20_01.tif
March 31, 2025

HARTING ICC 20: Scalable, industrial circular connectors excelling in harsh environments

At HANNOVER MESSE 2025, HARTING presents additions to its ICC circular connector series size 20, featuring hybrid inserts and single-pole power connectors up to 400 A/600V.
read more
The Han-Modular® Docking frame enables blind mating without visible contact
March 31, 2025

Han-Modular® 100A Single Module Protected: Introducing new options for battery connections

HARTING has developed a touch-safe version of the Han® 100A single module.
read more

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information