Customised Machine Manufacturing
Customised Machine Manufacturing
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
HARTING Tech Day
TECH DAY DACH Header
Technical support
Customer Support - Front of HARTING plant 1 HQT
Returns & Complaints
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
Contact HARTING Austria
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Data Center Infrastructure Solutions
  3. Data Center Network Architecture

Data Center Network Architecture

Networking within data centers is a fundamental aspect of ensuring efficient and reliable communication among numerous interconnected devices and systems. Effective data center network design and data center network architecture play pivotal roles in optimizing data flow, enhancing scalability, and improving overall performance. As networking in data centers continues to evolve, the emphasis on seamless connectivity and high bandwidth becomes increasingly vital, enabling data centers to meet the growing demands of modern enterprise and cloud computing environments.


Data Centers - Hero Image

Networking in Data Centers


Server network connectivity is a critical aspect of modern data center operations, serving as the backbone that supports extensive data processing, storage, and transfer activities. High-speed connections facilitate real-time data access and transfer, enabling data centers to support the growing need for compute.

By integrating innovative network connectivity solutions, data center builders can achieve their goals to:

  • Get online faster

  • Improve uptime reliability

  • Maximize space and energy use

  • Find efficiencies in install and support

Efficient cabling, robust switches, and innovative connector solutions are vital for establishing a network infrastructure that can adapt to evolving requirements and increasing workloads of today and challenges of tomorrow.

minimize-solid.svg

Save space

Fit more connections in a smaller footprint with up to 75% smaller network connectors.
circle-up-regular.svg

Boost uptime with secure, robust connections

Secure latching, adjustable head, and industrial-grade shielding enables robust connectivity for any environment.
gauge-simple-high-solid.svg

Meet performance requirements

Fast network speeds without the large footprint.

Key Data Center Networking Solutions


PowerShelf Website Touchpoint Graphic - 1200 x 600.jpg

Miniaturized Data Connections

Transfer robust amounts of data and increasingly faster speeds, without taking extra space. 

Today's data center networks are being asked to transmit data at lightning speed and within less physical area. Unlike legacy connectors, HARTING data transfer connectivity components help make it possible to meet the challenges of today and the requirements of tomorrow.

Next-Gen ix Industrial®

✓ Built with size in mind
✓ Supports Cat. 6A performance for speeds up to 1/10 Gbit/s
✓ Power over Ethernet (PoE) capabilities for more functionality in less space
✓ 70% smaller than the RJ45 connector

HARTING ix Industrial® with 70 % smaller device socket

HARTING ix Industrial® with 70 % smaller device socket than conventional RJ45.

Tecnologie Varioboot & Dualboot nelle Patch costampate primo livello.png

Varioboot for Data Center Networking

Compact, agile, and cost-effective RJ45.

The HARTING Varioboot is a standard RJ45 overmolded patch cable with the unique ability to adjust the orientation and angle of the connector. This simplifies cable routing in tight locations, such as crowded control cabinets and/or tight electrical enclosures.

✓ Pull, snap, turn, twist, cable and connector based on application needs
✓ Over 20 possible orientations for unparalleled flexibility
✓ Reliability to deliver up to 10 GB/s data transmission

Talk to the Data Center Connectivity Experts

If you’ve got questions about connectorization or our solutions' capabilities, our experts are ready to answer them. Contact our in-house engineers for technical guidance or design help and let us be the connector specialist extension of your team.


Let's Chat

More Data Center Resources


2022-10_DataCenter_GettyImages-1148233863.jpg

How Han® Protect Transformed BMS Panels for Faster Data Center Deployment [Case Study]

After receiving this hyperscale customer's call for streamlined control panel design, HARTING engineers designed a connector that enabled a 30% smaller building management system (BMS) control panel that takes days instead of weeks to install.
Read the full case study
Schneider Electric.png

Schneider Electric: HARTING Partnership Enables Seamless Plug-and-Play Solutions [Case Study]

Schneider Electric partnered with HARTING to develop custom connectivity solutions to meet their growing data center power requirements.
Read the full case study
Connectorized rPDUs for hyperscalers.jpg

Connectorized rPDUs for Hyperscalers

Standardized power connectors can significantly streamline data center deployments, reduce lead times, and ease the complexities of managing diverse power requirements across global hyperscaler facilities.
Learn more
Web-Seminar_Data-Center_2023_title_bel.jpg

How standardisation for data centres can reduce costs and speed up time-to-market

It’s essential that IT infrastructure for data centres is readily available, and any system failures are repaired quickly.
Watch Web-Seminar now
Hero connector selection can improve energy efficiency

Connector selection can improve energy efficiency by up to 50%

Connectors can improve your power usage efficiency (PUE) through minimising the power lost in your connections.
Download Whitepaper
HARTING_Grafik_010_240402_madness.png

Simple and secure scalability of energy from the grid

An efficient and reliable infrastructure requires that the energy is optimally distributed. HARTING solutions can help to simplify and secure scalability from the grid.
Learn more
HARTING at OCP Summit 2025

6 Big Takeaways from OCP Summit 2025

OCP Summit is a snapshot of where the future is headed. AI is pushing every boundary, and the infrastructure has to keep up. Read the biggest insights from this data center event, from trends to new technologies.
Read all the expert takeaways

Ready to Talk Data Center Solutions?


Personal information

Contact information

Company

Address information

0/2000

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information