Customised Machine Manufacturing
Customised Machine Manufacturing
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
HARTING Tech Day
TECH DAY DACH Header
Technical support
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
Contact HARTING Austria
Professionals Contact Intro Hero
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. News
  3. Innovative D-Sub PushPull Hood: Simplify classic connections
Products
15 May 2025
3 minutes

Innovative D-Sub PushPull Hood: Simplify classic connections


Up to 50% time saving in installation and maintenance by PushPull Locking for D-Sub connectors
D-Sub PushPull graphic

HARTING launches the new D-Sub PushPull housings in the first quarter of 2025. Designed to improve efficient and process-safe handling, the HARTING D-Sub PushPull transforms a well-known connector family into a simplified solution. The PushPull locking mechanism significantly improves the assembly process and reduces installation and maintenance time by up to 50%.

D-Sub PushPull graphic

New D-Sub PushPull hoods saves up to 50% time in installation

The HARTING D-Sub PushPull connector eliminates the need for fixing screws, utilizing a straightforward PushPull mechanism that securely attaches to fixing bolts. In addition an innovative design not only speeds up the assembly process but also allows for easy upgrades of existing variants, enhancing convenience and handling. With options for internal or external cable clamps, the connector accommodates cable diameters up to 14mm and supports up to three cable entries, making it versatile for various applications.

Key Features Include:

  • Available in plastic and metallized plastic versions in sizes 09, 15, and 25

  • Tool-free installation with screwless assembly for simple connectivity

  • Shock and vibration proof as per IEC 61373 - Category 1, Class B

  • Compatible with HARTING coding system, offering up to 36 variations

  • Suitable for D-Sub Standard, D-Sub mixed, D-Sub High-Density, and more

PushPull connectors have been very important to HARTING for decades and we are pleased to now offer this feature for D-Sub interfaces.

The implementation of D-Sub connectors is still ideal for a wide range of applications in industrial environments where durability and reliability are paramount. With this unique PushPull feature and user-centric design, HARTING not only leads the way in innovative connectivity solutions, but also offers significant time savings and a clear acoustic feedback of secure locked connection to customers. This efficiency allows users to streamline their operations, reduce downtime and increase productivity.

Jonas Diekmann

Jonas Diekmann

Position: Technical editor

  • Department: Global Product Management
  • Company: HARTING Electronics GmbH
[email protected]

Related news


2024-09_robotic_engineers_GettyImages-2158997931.jpg
24 June 2026 Products

The industrial reality check – why factory winners execute, not just innovate

Manufacturers are operating in a moment where disruption is the norm, not the exception. Supply chain volatility, inflationary pressure and labor constraints all collide with a parallel push to embed automation and AI into plants that were never designed for today’s technologies.
read more
iStock-1481351307.jpg
21 May 2026 Products

The Industrial Reality Check: Why Factory Success Depends on Execution, Not Ambition

Execution means improving data visibility and equipment reliability incrementally, not waiting for a complete digital overhaul that may never come.
read more
Han Size 4 saves up to 40% of installation space
21 April 2026 Products

Han® Size 4 saves up to 40% of installation space

New Size 4 connector solutions delivering high power density and space savings.
read more

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information