Han® 1A
The Han® 1A offers a compact, robust and universally deployable rectangular connector system for transmission in all lifelines (data, power, signals). Smaller and smaller drives are also requiring smaller and smaller interfaces, e.g. in engineering and robotics. The new connector series reflects the trend with matching housings and inserts. The necessary shielding for the motor connection can also be achieved with Han® 1A plastic connectors.
Series Highlights
Uses up to 30% less space compared to Han® 3A
Flexible in use (data, signal, power)
Highly versatile (IP20/IP65)
Less time required for installation
Minimum inventory needed:
Reduced costs: Affordable installation connectors
Filter
Products 216
Relevance
Cable adapter
Han 1A-back shell 5,7-10mm
Article No.: 09 10 000 0400
Inserts
Han 1A-12-c-f latch
Article No.: 09 10 012 3101
Inserts
Han 1A-12-c-m latch
Article No.: 09 10 012 3001
Locking levers
Han 1A-lever metal
Article No.: 09 10 000 5200
Mounting frames
Han 1A-fixing plate
Article No.: 09 10 000 9908
Bulkhead mounted housing
Han 1A-HBM
Article No.: 09 10 000 0300
Inserts
Han 1A-5+PE-c-m
Article No.: 09 10 005 3006
Inserts
Han 1A-5+PE-c-f
Article No.: 09 10 005 3106
Bulkhead mounted housing
Han 1A-base angled
Article No.: 09 10 000 0800
Inserts
Han 1A-5+PE-c-m latch
Article No.: 09 10 005 3001
Cable adapter
Han 1A-strain relief
Article No.: 09 10 000 5300
Inserts
Han 1A-5+PE-c-f latch
Article No.: 09 10 005 3101
Inserts
Han 1A-3+PE-c-f latch
Article No.: 09 10 003 3301
Inserts
Han 1A-3+PE-C-m latch
Article No.: 09 10 003 3201
Inserts
3an 1A-3+PE-c-m
Article No.: 09 10 003 3206
Inserts
Han 1A-3+PE-c-f
Article No.: 09 10 003 3306
Inserts
Han 1A-2+PE-s-m latch
Article No.: 09 10 002 2601
Inserts
Han 1A-2+PE-s-f latch
Article No.: 09 10 002 2701
Inserts
Han 1A-12-c-m
Article No.: 09 10 012 3006
Coding element
Han 1A-coding clip yellow / 10 per frame
Article No.: 09 10 000 9904
Coding element
Han 1A-coding clip red / 10 per frame
Article No.: 09 10 000 9901
Inserts
Han 1A-3+PE-s-m latch
Article No.: 09 10 003 2601
Dummy plugs
Han 1A-sealing plug / 20 per block
Article No.: 09 10 000 9909
Inserts
Han 1A-3+PE-s-f latch
Article No.: 09 10 003 2701
Inserts
Han 1A-12-c-f
Article No.: 09 10 012 3106
Inserts
Han 1A-3+PE-c-m shielded
Article No.: 09 10 003 3006
Inserts
Han 1A-2+PE-s-m
Article No.: 09 10 002 2606
Coding element
Han 1A-coding clip blue / 10 per frame
Article No.: 09 10 000 9902
Inserts
Han 1A-2+PE-s-f
Article No.: 09 10 002 2706
Inserts
Han 1A-3+PE-c-f shielded
Article No.: 09 10 003 3106
Inserts
Han 1A-3+PE-s-m
Article No.: 09 10 003 2606
Protection cover
Han 1A-CP-Lever/Latch-male insert-V1
Article No.: 09 10 000 5401
Protection cover
Han 1A-CP-Lever/Latch-female insert-V1
Article No.: 09 10 000 5501
Inserts
Han 1A-3+PE-s-f
Article No.: 09 10 003 2706
Coding element
Han 1A-coding clip green / 10 per frame
Article No.: 09 10 000 9903
Inserts
Han 1A-3+PE-C-f shielded, latch
Article No.: 09 10 003 3101
Inserts
Han 1A-3+PE-C-m shielded, latch
Article No.: 09 10 003 3001
Coding element
Han 1A-coding clip violet / 10 per frame
Article No.: 09 10 000 9905
Adapter
Han 1A-DIN rail adapter
Article No.: 09 10 000 9912
Protection cover
Han 1A-CP-Lever/Latch-female insert-V0
Article No.: 09 10 000 5500
Inserts
Han 1A-M12-m D-coded
Article No.: 09 10 004 3006
Protection cover
Han 1A-CP-Lever/Latch-female insert-V2
Article No.: 09 10 000 5502
Protection cover
Han 1A-CP-Lever/Latch-male insert-V2
Article No.: 09 10 000 5402