Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
HARTING connectors inside a wind turbine
Hydrogen Technologies
Hydrogen Ecosystem Overview
Machine Building
Machinery
Railway
Railway Overview
Robotics
Robotics Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif

Solutions


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Solutions
HARTING customised solution

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

HARTING in Australia and New Zealand


HARTING in Australia and New Zealand
HARTING in Australia and New Zealand
ANZ Distributors
ANZ Distributors
Electrical Wholesalers
buco-electrical2.jpg
Customer Testimonials
Customer Testimonials
New manager strengthens HARTING's Asia-Pacific business
New manager strengthens HARTING's Asia-Pacific business - Mabel Low banner
Web seminars held in ANZ
Web-seminars held in ANZ- banner
HARTING ANZ 's social media
HARTING ANZ 's social media
Contact HARTING ANZ
Sales Contact in ANZ

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING ANZ
Handshake
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Power and signal
OverviewProducts
  1. Home
  2. Cable assemblies & bulk cables
  3. Power and signal
  4. Products
  5. Circular connectors System cabling
  6. M8

M8

Filter

Products 33

Relevance
M8 Cable Assembly 3-poles st/- m/- 0,5m
Cable assemblies

M8 Cable Assembly 3-poles st/- m/- 0,5m

Article No.: 21 34 800 0380 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 4-poles st/st f/m 0,3m
Cable assemblies

M8 Cable Assembly 4-poles st/st f/m 0,3m

Article No.: 21 34 808 1489 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
M8 Cable Assembly 4-poles st/- f/- 0,5m
Cable assemblies

M8 Cable Assembly 4-poles st/- f/- 0,5m

Article No.: 21 34 810 0481 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 3-poles st/st f/m 0,3m
Cable assemblies

M8 Cable Assembly 3-poles st/st f/m 0,3m

Article No.: 21 34 808 1388 003

Pre-assembled on both sidesCopper cable (round)Cable length: 0.3 m

0.3 m
M8 Cable Assembly 4-poles st/st f/m 0,5m
Cable assemblies

M8 Cable Assembly 4-poles st/st f/m 0,5m

Article No.: 21 34 808 1481 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 3-poles st/- f/- 0,5m
Cable assemblies

M8 Cable Assembly 3-poles st/- f/- 0,5m

Article No.: 21 34 810 0380 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 3-poles st/st f/m 0,5m
Cable assemblies

M8 Cable Assembly 3-poles st/st f/m 0,5m

Article No.: 21 34 808 1380 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 4-poles an/- f/- 0,5m
Cable assemblies

M8 Cable Assembly 4-poles an/- f/- 0,5m

Article No.: 21 34 830 0481 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 3-poles an/- f/- 0,5m
Cable assemblies

M8 Cable Assembly 3-poles an/- f/- 0,5m

Article No.: 21 34 830 0380 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 4-poles st/- m/- 0,5m
Cable assemblies

M8 Cable Assembly 4-poles st/- m/- 0,5m

Article No.: 21 34 800 0481 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 4-poles st/- f/- 0,5m
Cable assemblies

M8 Cable Assembly 4-poles st/- f/- 0,5m

Article No.: 21 34 810 0489 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 CABLE ASSEMBLY 3-POLES ST/- F/- 0,5m
Cable assemblies

M8 CABLE ASSEMBLY 3-POLES ST/- F/- 0,5m

Article No.: 21 34 810 0388 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 4-poles an/- f/- 0,5m
Cable assemblies

M8 Cable Assembly 4-poles an/- f/- 0,5m

Article No.: 21 34 830 0489 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 CA shield A-cod st/- m/- 0,5m PVC
Cable assemblies

M8 CA shield A-cod st/- m/- 0,5m PVC

Article No.: 21 34 730 0821 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 3-poles an/st f/m 0,5m
Cable assemblies

M8 Cable Assembly 3-poles an/st f/m 0,5m

Article No.: 21 34 808 3380 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
M8 Cable Assembly 3-poles an/st f/m 0,5m
Cable assemblies

M8 Cable Assembly 3-poles an/st f/m 0,5m

Article No.: 21 34 808 3388 005

Pre-assembled on both sidesCopper cable (round)Cable length: 0.5 m

0.5 m
M8 cable assy. st/- m/- 3m
Cable assemblies

M8 cable assy. st/- m/- 3m

Article No.: 21 34 800 0388 030

Pre-assembled on one sideCopper cable (round)Cable length: 3 m

M8 Cable Assembly 3-poles an/- f/- 0,5m
Cable assemblies

M8 Cable Assembly 3-poles an/- f/- 0,5m

Article No.: 21 34 830 0388 005

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

0.5 m
M8 T1 Hybr. m. str. PUR bk 0.5m
Cable assemblies

M8 T1 Hybr. m. str. PUR bk 0.5m

Article No.: 33 28 180 0225 005

Pre-assembled on one sideCopper cable (round)Flame retardant, Oil resistant, Halogen-freeCable length: 0.5 m

0.5 m
M8 T1 Hybr. fe. str. PUR bk 0.5m
Cable assemblies

M8 T1 Hybr. fe. str. PUR bk 0.5m

Article No.: 33 28 190 0225 005

Pre-assembled on one sideCopper cable (round)Flame retardant, Oil resistant, Halogen-freeCable length: 0.5 m

0.5 m
20 (of 33)

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information