Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machinery
Machinery
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Semiconductor Tool Connectivity
SemiconductorManufacturing_Overview.tif
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures

HARTING in Australia and New Zealand


HARTING in Australia and New Zealand
HARTING in Australia and New Zealand
ANZ Distributors
ANZ Distributors
Electrical Wholesalers
buco-electrical2.jpg
Customer Testimonials
Customer Testimonials
New manager strengthens HARTING's Asia-Pacific business
New manager strengthens HARTING's Asia-Pacific business - Mabel Low banner
Web seminars held in ANZ
Web-seminars held in ANZ- banner
HARTING ANZ 's social media
HARTING ANZ 's social media
Contact HARTING ANZ
Sales Contact in ANZ

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
Declarations

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


Contact HARTING ANZ
Handshake
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. HARTING Energy Transition Days 2025 (APAC Ed)

HARTING Energy Transition Days 2025 (APAC Ed)

Decarbonisation is one of the greatest challenges of our time. More and more areas of daily life are being electrified, and sectors are becoming increasingly interconnected to improve efficiency. During this event, we will discuss typical challenges and solutions for a greener world.


REGISTER NOW TO WATCH THE VIDEO
AGENDA
Energy Transition Days 2025

Live Web-Seminar Series from September 24 – 25, 2025

Energy Transition Day Logo

As the energy landscape across Asia Pacific rapidly evolves, HARTING invites you to a two-day virtual event dedicated to exploring the technologies, trends, and connectivity solutions that are shaping a more sustainable future. The Energy Transition Days – APAC Edition will focus on four critical pillars of the energy ecosystem:

  • Energy Grids

  • Hydrogen Infrastructure

  • Energy Storage Systems (ESS)

  • Data Centers

With ONE registration you can join the whole two days. You are free to join one or multiple panels. You may also register if you do not have time to attend live. You will receive an e-mail after each panel with a link to the video recording.

At the end of each day of the event, you will have the opportunity to receive a personal 1:1 demonstration with one of our experts. To do so, please select the appropriate option in the web form. We will then get in touch with you.

Event details

  • Language: English with AI-translated captions in other Asian languages

  • Starts daily at

    • 11:30 India

    • 14:00 Beijing, HKG, Singapore, Taiwan

    • 15:00 South Korea, Japan

    • 16:00 Sydney, Australia

    • 18:00 New Zealand

  • After the Event a recording will be available

Detailed Schedule

JUMP TO DETAILED AGENDA

14:00 - 14:05 UTC+08:00
Welcome to the HARTING Energy Transition Days 2025 (APAC) | Keynote

14:05 - 14:15 UTC+08:00
HARTING’s Vision for All for Electric Society.
HARTING supports a future powered entirely by renewable electricity. Through smart connectivity solutions, they enable sector integration and digitalization—driving sustainability across energy, industry, and mobility.

14:15 - 14:35 UTC+08:00
Optimise energy consumption - Discover potential areas for saving energy and significantly reducing costs
Discover how ifm helps businesses optimize energy consumption by identifying key areas for savings, implementing the Plan-Do-Check-Act energy management cycle, and providing real-time monitoring solutions. This session includes a case study and live demo, showcasing how ifm’s technologies drive efficiency and cost reduction throughout your energy optimization journey.

14:35 - 14:55 UTC+08:00
Combined solutions support the energy transition
Studer Cables
delivers halogen-free, fire-safe cables for solar, wind, and e-mobility sectors, using advanced technologies like electron-beam crosslinking and in-house testing to ensure safety and sustainability.

14:55 - 15:25 UTC+08:00
HARTING introduced Comprehensive Grid Connectivity for Renewables solutions / products aimed at advancing energy infrastructure and efficiency

15:25 - 15:45 UTC+08:00
Singapore’s National Hydrogen Strategy: Building a Sustainable Hydrogen Ecosystem

HFCAS supports Singapore’s hydrogen transition through strategy, innovation, and collaboration. Explore five strategic pillars, key projects, challenges, and Singapore’s ambition to become a leading regional hydrogen hub.

15:45 - 15:55 UTC+08:00
Speed-up scaling of hydrogen ecosystems
Green hydrogen represents a sustainable alternative to fossil fuels and supports the creation of a CO₂-neutral future. Our connectors provide efficient and reliable transmission of data and energy and fulfil the requirements for intrinsically safe circuits up to Zone 1.

15:55 - 16:05 UTC+08:00
Panel Discussion
In a concluding panel discussion, the speakers of the day will discuss on Energy landscape in Renewable energy Market.

16:05 - 16:10 UTC+08:00
End of event

JUMP TO DETAILED AGENDA

14:00 - 14:05 UTC+08:00
HARTING Opening - Opening – Welcome to our day 2 event
HARTING’s Vision for All for Electric Society

14:05 - 14:25 UTC+08:00
Measuring Sustainability
Derek Chan of Endress+Hauser Singapore shares practical insights on “Measuring Sustainability” at HARTING Energy Transition Days 2025, guiding industries toward efficient, sustainable operations in key sectors.

14:25 - 14:45 UTC+08:00
Next Generation Modular Data Centre Solutions for Enhanced Energy Efficiency
Discover how Rittal’s RiMatrix NG and Direct Liquid Cooling enable agile, scalable, energy-efficient data centres—ideal for edge, colocation, and hyperscale environments in today’s digital transformation era.

14:45 - 15:00 UTC+08:00
HARTING Data Center Power Systems & Solutions
deliver scalable, sustainable connectivity for modern data centers. Supporting real-world applications, they help meet energy efficiency goals through intelligent, modular power distribution.

15:00 - 15:20 UTC+08:00
HARTING Sustainability Through Energy Storage and Distribution
HARTING supports the future of sustainable energy with complete ESS cable solutions—ensuring safe, error-free battery connections, reducing installation time, and simplifying maintenance for efficient, reliable energy storage systems.

15:20 - 15:40 UTC+08:00
Reducing energy usage through a highest efficiency Power Supply
PULS
power supplies deliver up to 95.6% efficiency—cutting energy use, reducing heat, and lowering cooling needs. Achieve sustainability and cost savings without compromising performance in your data center.

15:40 - 15:50 UTC+08:00
Panel Discussion
In a concluding panel discussion, the speakers of the day will discuss on Greening Digital Infrastructure.

15:50 - 16:00 UTC+08:00
End of event

With contributions from

HARTING.png
ifm.png
Hydrogen and Fuel Cell Association of Singapore.png
Endress+Hauser.png
rittal.png
PULs.png
Studer Cables AG.png

Register now to watch the video

HARTING Energy Transition Days 2025 (APAC Edition)


Missed the live event?
No worries — you can now access the full recording at your convenience.

What’s included:

  • Expert insights from industry leaders

  • Real-world case studies

  • Interactive Q&A highlights

Personal information

Contact information

Company

Address information

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

Day 1

Energy landscape in Renewable energy Market


Welcome to the HARTING Energy Transition Days 2025 (APAC Edition) | Opening

14:00 - 14:05 UTC+08:00

HARTING’s Vision for All for Electric Society

14:05 - 14:15 UTC+08:00

Speaker: Ada Fung (Head of Field Marketing APAC)

HARTING supports a future powered entirely by renewable electricity. Through smart connectivity solutions, they enable sector integration and digitalization—driving sustainability across energy, industry, and mobility.

Speaker -d1.png
About HARTING - All Electric Society

Optimise energy consumption — Discover potential areas for saving energy and significantly reducing costs

14:15 - 14:35 UTC+08:00

Speaker: Yun Hao Sim (Product Sales Manager)

Discover how ifm helps businesses optimize energy consumption by identifying key areas for savings, implementing the Plan-Do-Check-Act energy management cycle, and providing real-time monitoring solutions.

You will discover:

  • Potential areas for energy savings

  • Energy management: Plan-Do-Check-Act

  • How can ifm be on this energy optimising journey with you

  • Case study

  • Demostration

Reference

Speaker - ifm.png
About ifm electronic

Combined solutions support the energy transition

14:35 - 14:55 UTC+08:00

Speaker: KOH KIAM HUI (Business Development Manager APAC)

In various industries from infrastructure, transportation to energy segment. Small component like “cable” has always been overlooked without paying close attention or checking. In fact, this small component is carrying the highest risk of potential failure or fire accident from any possibility of wrong selection.

Studer Cables AG will share the technology of Swiss quality cables for the global market that maximize safety with high performance, as to ensure long term un-destruct application in many decades.

You will discover:

  • Introduction of Studer Cables AG

  • Product segment range & application

  • Studer Cables competences & technologies

Speaker - Studer.png
About Studer Cables

HARTING introduced Comprehensive Grid Connectivity for Renewables solutions / products aimed at advancing energy infrastructure and efficiency

14:55 - 15:25 UTC+08:00

Speakers:
Mr. Anup Kapadia
(Product Management)
Mr. Kobby Zhao (Head of HCS Project Engineering )

HARTING will unveil its Comprehensive Grid Connectivity for Renewables solutions—an innovative suite of products designed to advance energy infrastructure and drive greater efficiency across renewable energy systems. With a focus on modularity, scalability, and intelligent connectivity, HARTING’s offerings empower energy providers and infrastructure developers to build future-ready networks that reduce energy losses, enhance operational reliability, and support real-time data exchange.

Speaker -j1.png

Singapore’s National Hydrogen Strategy: Building a Sustainable Hydrogen Ecosystem

15:25 - 15:45 UTC+08:00

Speaker: Han Ming Koh (General Manager of Hydrogen and Fuel Cell Association of Singapore)

HFCAS supports Singapore’s hydrogen transition through strategy, innovation, and collaboration. Explore five strategic pillars, key projects, challenges, and Singapore’s ambition to become a leading regional hydrogen hub.

You will discover:

  • Introduction to Hydrogen and Fuel Cell Association of Singapore (HFCAS) and our role in the hydrogen transition.

  • Quick overview of Singapore’s National Hydrogen Strategy and its long-term objectives.

  • Deep dive into the 5 Key Pillars of the Strategy:

    • 1. Pathfinding projects to test new hydrogen applications.

    • 2. Investment in research and innovation.

    • 3. Building international supply chain collaborations.

    • 4. Infrastructure and land-use planning.

    • 5. Workforce development and regulatory preparation.

  • Case studies highlighting Singapore’s progress (e.g., hydrogen-ready power plant, globalisation of local hydrogen innovators).

  • Key challenges in hydrogen adoption, particularly import, storage, and safety issues.

  • Concluding thoughts on Singapore’s role as a regional hydrogen hub.

Speaker - Han Ming Koh.png
About Hydrogen and Fuel Cell Association of Singapore

Speed-up scaling of hydrogen ecosystems

15:45 - 15:55 UTC+08:00

Speaker: Wang Bo (Industry Segment Management Energy)

Green hydrogen represents a sustainable alternative to fossil fuels and supports the creation of a CO₂-neutral future. Our connectors provide the efficient and reliable transmission of data and power and fulfil the requirements for intrinsically safe circuits.

You will discover:

  • Reliable connectors offer maximum safety - even in harsh environments

  • Adaptable connection solutions - high-quality and future-proof

  • Smart solutions for speeding up the scaling of hydrogen infrastructures

Speaker - Wang Bo.png
About HARTING - Hydrogen Technologies

Panel Discussion

15:55 - 16:05 UTC+08:00

In a concluding panel discussion at HARTING Energy Transition Days 2025 (APAC), the day’s speakers will come together to explore the evolving energy landscape within the renewable energy market. This engaging dialogue will delve into current trends, challenges, and opportunities shaping the sector, including innovations in energy efficiency, policy shifts, and the role of digitalization in accelerating the transition to sustainable energy.

End of event

16:05 - 16:10 UTC+08:00

Day 2

Greening Digital Infrastructure: Energy Transition


Welcome to the HARTING Energy Transition Days 2025 (APAC edition) | day 2 event

14:00 - 14:05 UTC+08:00

Measuring Sustainability

14:05 - 14:25 UTC+08:00

Speaker: Mr. Derek Chan (Industry Manager – Life Sciences, Food & Beverage, Semiconductor)

Sustainability is becoming increasingly critical in today's industry, where resource efficiency and regulatory compliance are essential to long-term resilience. This session explores how process measurement technologies can support sustainability goals across key areas such as energy use, water management, and environmental compliance. Drawing on examples from Endress+Hauser’s work with some of the end users, the session examines how accurate and reliable data from instrumentation can inform better decision-making, improve resource efficiency, and help meet evolving regulatory and industry standards. The discussion aims to highlight practical approaches to integrating sustainability into core manufacturing processes, contributing to both operational efficiency and environmental responsibility.

Speaker -E&H.png
About Endress+Hauser

Next Generation Modular Data Centre Solutions for Enhanced Energy Efficiency

14:25 - 14:45 UTC+08:00

Speaker: Mr. Angelo Barboza (Sr. General Manager – IT Infrastructure, Head of Competence Center, Re-BU IT Business for ASEAN)

In today’s digital era, organizations demand IT infrastructure that is robust, scalable, energy-efficient, and future-ready. As digital transformation accelerates, IT managers face increasing pressure to deploy solutions that optimize energy use while maintaining high performance. This session will explore how Rittal’s RiMatrix Next Generation (NG) platform addresses these challenges through a modular, open-architecture approach with a strong focus on energy efficiency. Whether for centralized data centres, edge computing, or colocation environments, RiMatrix NG enables rapid deployment, high reliability, tailored scalability, and optimized power consumption—from single racks to hyperscale facilities.

Join us to discover how this next-generation platform empowers businesses to build agile, sustainable, energy-efficient, and future-proof data centre ecosystems. Additionally, the session will highlight Rittal’s Direct Liquid Cooling (DLC) technology as a pioneering cooling solution that enhances energy efficiency and supports future and AI-ready for data centre environments.

Speaker - Rittal.png
About Rittal

HARTING Data Center Power Systems & Solutions

14:45 - 15:00 UTC+08:00

Speaker: Klive Wong [Application Manager (AsiaPac)]

As data center demand skyrockets, the pressure to build faster, smarter, and greener intensifies. Discover how plug-and-play connector solutions — like those from HARTING — are transforming the way data centers are designed, built, and maintained. From improving energy efficiency and space utilization to enabling rapid deployment and simplified maintenance, connectorization empowers data center builders of all sizes to achieve hyperscale-level performance.

Join us to explore:

  • How to improve PUE by up to 50%

  • Ways to reduce deployment time and costs

  • Real-world insights from industry leaders

Speaker - Klive.png
About HARTING - Data Center Infrastructure Solutions

HARTING Sustainability Through Energy Storage and Distribution

15:00 - 15:20 UTC+08:00

Speakers:
Mr. Anup Kapadia
(Product Management)
Mr. Herman Liang (Global Product Manager)

As the world is transcending towards sustainable energy, ESS (Energy Storage Systems) is the next emerging technology for all future energy landscape.

This is very crucial in balancing energy supply and demand, improving grid stability, integrating renewable energy sources, and reducing energy costs.

You will discover:

  • Enable additional time savings due to complete cable solutions for the whole power grid

  • Ensure error-free connections for battery modules

  • Improve the safety of the installation

  • Save time during service and maintenance

Speaker -H1.png

Reducing energy usage through a highest efficiency Power Supply

15:20 - 15:40 UTC+08:00

Speaker: Lynus Heng (General Manager at PULS Pte Ltd)

Discover how PULS is redefining energy efficiency in data centers through its industry-leading power supply solutions. With up to 95.6% conversion efficiency, PULS power supplies significantly reduce energy consumption, minimize heat generation, and lower cooling requirements—resulting in substantial cost savings and improved sustainability. Learn how integrating high-efficiency power supplies can help your facility meet demanding energy goals without compromising performance.

Speaker -PULS.png
About PULS

Panel Discussion

15:40 - 15:50 UTC+08:00

In the concluding panel discussion, speakers will come together to explore the critical topic of Greening Digital Infrastructure — a key challenge and opportunity in today’s energy-conscious world. As digital transformation accelerates, the demand for data centres and IT infrastructure continues to rise, making energy efficiency and sustainability more important than ever. The panel will examine how organizations can reduce their environmental footprint through innovative technologies, renewable energy integration, and smarter design strategies. From edge computing to hyperscale facilities, the discussion will highlight best practices, emerging trends, and collaborative approaches to building greener, more resilient digital ecosystems.

End of event

15:50 - 16:00 UTC+08:00

HARTING Newsletter

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Terms of Use
  • Customer Information