Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Rectangular connectors
OverviewProductsKnowledge
  1. Home
  2. Industrial connectors / Han®
  3. Rectangular connectors
  4. Products
  5. Cable assemblies

Cable assemblies

Filter

Products 138

Relevance
POF CA SCRJ-SCRJ 6,2mm, 1,0m
Cable assemblies

POF CA SCRJ-SCRJ 6,2mm, 1,0m

Article No.: 33 02 211 0010 001

Pre-assembled on both sidesFO cableMultimodeCable length: 1 m

1 m
Han 1A OM 3+PE -lever f/ - PVC 1m
Cable assemblies

Han 1A OM 3+PE -lever f/ - PVC 1m

Article No.: 33 40 010 0202 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 3+PE +lever f/- PUR 1m
Cable assemblies

Han 1A OM 3+PE +lever f/- PUR 1m

Article No.: 33 40 010 0204 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 3+PE -lever m/ - PVC 1m
Cable assemblies

Han 1A OM 3+PE -lever m/ - PVC 1m

Article No.: 33 40 020 0202 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 3+PE +lever m/- PUR 1m
Cable assemblies

Han 1A OM 3+PE +lever m/- PUR 1m

Article No.: 33 40 020 0204 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 3+PE +latch f/- PVC 10M
Cable assemblies

Han 1A OM 3+PE +latch f/- PVC 10M

Article No.: 33 40 030 0202 100

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 10 m

10 m
Han 1A OM 3+PE +latch f/- PUR 1m
Cable assemblies

Han 1A OM 3+PE +latch f/- PUR 1m

Article No.: 33 40 030 0204 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 3+PE +latch m/ - PVC 1m
Cable assemblies

Han 1A OM 3+PE +latch m/ - PVC 1m

Article No.: 33 40 040 0202 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 3+PE +latch m/- PUR 1m
Cable assemblies

Han 1A OM 3+PE +latch m/- PUR 1m

Article No.: 33 40 040 0204 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 5+PE -lever f/ - PVC 1m
Cable assemblies

Han 1A OM 5+PE -lever f/ - PVC 1m

Article No.: 33 40 050 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 5+PE -lever m/ - PVC 1m
Cable assemblies

Han 1A OM 5+PE -lever m/ - PVC 1m

Article No.: 33 40 060 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 5+PE +latch f/ - PVC 1m
Cable assemblies

Han 1A OM 5+PE +latch f/ - PVC 1m

Article No.: 33 40 070 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 5+PE +latch m/ - PVC 1m
Cable assemblies

Han 1A OM 5+PE +latch m/ - PVC 1m

Article No.: 33 40 080 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 12 Pole -lever f/ - PVC 1m
Cable assemblies

Han 1A OM 12 Pole -lever f/ - PVC 1m

Article No.: 33 40 090 0703 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 12 Pole -lever m/ - PVC 1m
Cable assemblies

Han 1A OM 12 Pole -lever m/ - PVC 1m

Article No.: 33 40 100 0703 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 12 Pole +latch f/ - PVC 1m
Cable assemblies

Han 1A OM 12 Pole +latch f/ - PVC 1m

Article No.: 33 40 110 0703 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han 1A OM 12 Pole -latch m/ - PVC 1m
Cable assemblies

Han 1A OM 12 Pole -latch m/ - PVC 1m

Article No.: 33 40 120 0703 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han1A CA 3+PE -lever f/- PVC 1m
Cable assemblies

Han1A CA 3+PE -lever f/- PVC 1m

Article No.: 33 50 010 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han1A CA 3+PE -lever m/- PVC 1m
Cable assemblies

Han1A CA 3+PE -lever m/- PVC 1m

Article No.: 33 50 020 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
Han1A CA 3+PE -latch f/- PVC 1m
Cable assemblies

Han1A CA 3+PE -latch f/- PVC 1m

Article No.: 33 50 030 0201 010

Pre-assembled on one sideCopper cable (round)Oil resistantCable length: 1 m

1 m
20 (of 138)

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information