Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Agriculture Technologies
Industry - Agriculture Technologies Overview
Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Hydrogen Technologies
Hydrogen Ecosystem Overview
Robotics
Robotics Overview
Machine Building
Machinery
Railway
Railway Overview
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg

Applications


Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet cable assemblies
Industrial Ethernet cable assemblies
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Customised Cabling Solutions
HARTING customised solution

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Rectangular connectors
OverviewProductsKnowledge
  1. Home
  2. Industrial connectors / Han®
  3. Rectangular connectors
  4. Products
  5. Series
  6. Han-Modular® the modular connector
  7. Modules
  8. Other modules

Other modules

Filter

Products 43

Relevance
Han Dummy Module
Configurable

Han® Dummy module | Han Dummy Module

Article No.: 09 14 000 9950

Single module

Han module adapter, male

Han® Gigabit module, Han® Gigabit HMC module, Han® Megabit module, Han® Megabit HMC module, Han® Shielded module | Han module adapter, male

Article No.: 09 14 001 3011

Single moduleAdapter moduleMalePolycarbonate (PC)RAL 7032 (pebble grey)

Han module adapter, female

Han® Gigabit module, Han® Gigabit HMC module, Han® Megabit module, Han® Megabit HMC module, Han® Shielded module | Han module adapter, female

Article No.: 09 14 001 3111

Single moduleAdapter moduleFemalePolycarbonate (PC)RAL 7032 (pebble grey)

Han Dummy Module (500 pcs)

Han® Dummy module | Han Dummy Module (500 pcs)

Article No.: 09 14 000 9950 XL

Single module

Han-Eco Mod.-PE module-f 16-6 AWG
Configurable

Contact module | Han-Eco Mod.-PE module-f 16-6 AWG

Article No.: 19 41 001 2700

Single moduleScrew terminationFemaleContacts: 1Conductor cross-section: 1.5 ... 16 mm²Polycarbonate (PC)RAL 7032 (pebble grey)Copper alloy

Han-Eco Mod.-PE module-m 16-6 AWG
Configurable

Contact module | Han-Eco Mod.-PE module-m 16-6 AWG

Article No.: 19 41 001 2600

Single moduleScrew terminationMaleContacts: 1Conductor cross-section: 1.5 ... 16 mm²Polycarbonate (PC)RAL 7032 (pebble grey)Copper alloy

Adapter module for D-Sub, female -1cable
Configurable

Adapter module | Adapter module for D-Sub, female -1cable

Article No.: 09 14 000 9931

Single modulefor D-Sub 1 (9 poles)FemalePolycarbonate (PC), Zinc die-castRAL 7032 (pebble grey)

Han M12 module, female

Han® M12 module | Han M12 module, female

Article No.: 09 14 002 3161

Single moduleFemalePolycarbonate (PC)RAL 7032 (pebble grey)

Adapter module for D-Sub, male - 1 cable
Configurable

Adapter module | Adapter module for D-Sub, male - 1 cable

Article No.: 09 14 000 9930

Single modulefor D-Sub 1 (9 poles)MalePolycarbonate (PC), Zinc die-castRAL 7032 (pebble grey)

Han PE-module fem. axial 10-25qmm
Configurable

Han® PE module | Han PE-module fem. axial 10-25qmm

Article No.: 09 14 001 2732

Single moduleAxial screw terminationFemaleContacts: 1Conductor cross-section: 10 ... 25 mm²Zinc die-cast, nickel-platedCopper alloySilver plated

Han PE-module male axial 10-25qmm
Configurable

Han® PE module | Han PE-module male axial 10-25qmm

Article No.: 09 14 001 2632

Single moduleAxial screw terminationMaleContacts: 1Conductor cross-section: 10 ... 25 mm²Zinc die-cast, nickel-platedCopper alloySilver plated

Han M12 module, male

Han® M12 module | Han M12 module, male

Article No.: 09 14 002 3061

Single moduleMalePolycarbonate (PC)RAL 7032 (pebble grey)

Han PE-module fem. axial 16-35qmm
Configurable

Han® PE module | Han PE-module fem. axial 16-35qmm

Article No.: 09 14 001 2733

Single moduleAxial screw terminationFemaleContacts: 1Conductor cross-section: 16 ... 35 mm²Zinc die-cast, nickel-platedCopper alloySilver plated

Han PE-module male axial 16-35qmm
Configurable

Han® PE module | Han PE-module male axial 16-35qmm

Article No.: 09 14 001 2633

Single moduleAxial screw terminationMaleContacts: 1Conductor cross-section: 16 ... 35 mm²Zinc die-cast, nickel-platedCopper alloySilver plated

New Han M12 Module, female (shield-GND)

Han® M12 module | Han M12 Module, female (shield-GND)

Article No.: 09 14 002 3162

Single moduleFemalePolycarbonate (PC)RAL 7032 (pebble grey)

Han PE-module male crimp 16qmm
Configurable

Han® PE module | Han PE-module male crimp 16qmm

Article No.: 09 14 001 3072

Single moduleCrimp terminationMaleContacts: 1Conductor cross-section: 16 mm²Zinc die-cast, nickel-platedCopper alloySilver plated

New Han M12 Module, male (shield-GND)

Han® M12 module | Han M12 Module, male (shield-GND)

Article No.: 09 14 002 3062

Single moduleMalePolycarbonate (PC)RAL 7032 (pebble grey)

Han PE-module fem. crimp 35qmm
Configurable

Han® PE module | Han PE-module fem. crimp 35qmm

Article No.: 09 14 001 3174

Single moduleCrimp terminationFemaleContacts: 1Conductor cross-section: 35 mm²Zinc die-cast, nickel-platedCopper alloySilver plated

Han PE-module fem. crimp 16qmm
Configurable

Han® PE module | Han PE-module fem. crimp 16qmm

Article No.: 09 14 001 3172

Single moduleCrimp terminationFemaleContacts: 1Conductor cross-section: 16 mm²Zinc die-cast, nickel-platedCopper alloySilver plated

Han HV module, 40A 5000V female
Configurable

Han® HV module | Han HV module, 40A 5000V female

Article No.: 09 14 002 3123

Double modulefor Han® C crimp contactsCrimp terminationFemaleContacts: 2Conductor cross-section: 1.5 ... 10 mm²Rated current: ‌40 APolycarbonate / Teflon (PTFE)RAL 7032 (pebble grey)

20 (of 43)

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information