Distribution boxes
The HARTING sensor actuator boxes manage signal transmissions and reduce your installation times – thus saving you both time and money. Our passive sensor actuator boxes consist of plastic, standardised M8 and M12 plug-in slots, and a wide range of connection options for the trunk cable.
You can choose between M23, M12, M16, a permanently connected cable, or a trunk cable that can be assembled on-site. IP67 or IP68 protection enable them to be used for industrial environments.
HARTING distribution boxes with M12 cable assemblies
In response to more demanding cabling requirements (due to increasingly dense sensor technology in the field), HARTING's new sensor actuator boxes now provide a suitable solution for many applications: including automation, robotics and processing facilities.
Your advantages at a glance
LED for showing operating mode and status
Cabling is quick, easy and safe
Quick installations
Optimised facility maintenance
Customised solutions
In well-known HARTING quality
Our portfolio includes various solutions with sensor actuator boxes for many applications
Distribution box with M8 ports
M8 Ports
IP67
Number of ports: 4 / 6 / 8
Number of poles: 3 / 4
LED: Yes / No
Connection options: pre-assembled trunk cable / M12 / M16