HARTING Americas Unveils Three New Product Lines to Drive Smart Factory Innovations
HARTING, the gold standard in connectivity for industrial environments and mission-critical applications, announced the launch of three new products designed to meet the evolving demands of modern automation systems. The new solutions include the Han® Protect connector, the D-Sub PushPull connector, and Single Pair Ethernet (SPE) technology tested and proven in partnership with some of the biggest North American Class 1 freight railroads at a railroad testing facility.
"As smart factories become more advanced, seamless power and data connectivity is critical," said Goda Senn, Product Manager, HARTING. "Connectors aren't just components—they're enablers of automation, efficiency, and safety. These new solutions help manufacturers address growing demands for performance in increasingly compact and rugged environments."
The global industrial automation market is projected to reach $378.5 billion by 2030. Across sectors — manufacturing, logistics, transportation, and beyond — organizations are scaling automation to reduce operational costs, increase throughput, and gain a competitive edge. HARTING's advanced connectivity solutions are at the core of this transformation, enabling smarter, faster, and more efficient systems.
"While cost pressures are real, manufacturers can't afford to compromise on quality or reliability," said Jon DeSouza, CSMO & Member of the Board of the HARTING Technology Group and President & CEO of HARTING Americas. "HARTING delivers long-term value through engineering excellence, robust design, and a focus on total cost of ownership. We're proud to support manufacturers with in-region design, production, and support."
Han® Protect
Rapid Serviceability: Fuses can be replaced in minutes by general technicians, reducing downtime and avoiding costly troubleshooting.
Improved Safety: External fuse access eliminates the need to open control cabinets, minimizing risk during maintenance.
Space Optimization: Reduces cabinet size by up to 30% by removing the need for internal fuse blocks.
With Han® Protect blown fuses can be identified with an LED outside of the control cabinet
D-Sub PushPull
Quick Connect Mechanism: Slashes installation and service time.
360 Degree Unplugging Flexibility: Designed for t-spaces, optimizing ergonomics and accessibility.
Industrial-Grade Durability: Engineered to perform in harsh and demanding environments.
Universal Application Compatibility: Backward-compatible with standard D-Sub connectors, making it easy to integrate into existing systems.
Single Pair Ethernet (SPE) Technology
The
Cost-effective due to the reduction in copper usage, migrating from 2 or 4 pairs down to just 1 pair.
Smaller cable size simplifies the Ethernet cabling infrastructure, making installation and maintenance easier while reducing labor costs.
50% less weight than traditional 2 or 4 pair Ethernet cable.
Offers up to 10x greater range and device coverage – supporting 10Mbps at distances up to 1000 meters – with the potential for 10x faster transmission as 1Gbps and multi-gigabit options emerge.
HARTING continues to invest in R&D and local manufacturing to support the growing demand for smart factory solutions across North America. The company's approach is backed by its in-region operations model which delivers local engineering, design, and production, while creating more reliability, shorter lead times, and more sustainable shipping practices.
Goda Senn
Position: Product Manager, Han®
- Company: HARTING Americas