Highest module density in a connector
The space in the Han® L32 B housing can be filled with a Han E® insulator for 32 contacts (16 A / 500 V) or with a
As a result, the new size not only offers space for the articulated frame with the most module slots -- it also results in the highest module density in a connector. Over 100 Han-Modular® modules means that users can put together the optimal interface for virtually any application.
The Han® L32 B format offers a wide range of housing variants: sleeve housings with a straight or lateral cable outlet can be combined with bulkhead-mounted housings, bulkhead socket housings or coupling housings, with the customer given the choice between Han-Easy Lock® transverse brackets and side brackets made of metal.
Up to eight modules find place in the new Han® L32 B connector
Matching cable glands are available in sizes M40, M50 and Pg29. Housings are equipped with a cap that protects the mounting side when it is not plugged in.
One of the first applications of the L32 B is use in the power supply of an injection moulding machine, where the housing is equipped with Han E® inserts. In the automotive industry, the L32 B is additionally teamed with Han® pneumatic modules in order to transmit compressed air in minimal installation space. At 57 mm, the L32 B housing is exactly 25 mm wider than the next smaller size of 24 B. The new addition means that HARTING now offers a total of seven sizes for the Han® B: 6, 10, 16, 24, 32, L32 and 48. This facilitates the optimal use of installation space in different applications.
Han® Configurator
Dirk Teiwes
Position: Teamleader Heavy Duty Connectors
- Department: PM Heavy Duty Connectors
- Company: HARTING Technology Group