D SUB IP 67_37 POLE FRONT SEAL
Article No.: 09 67 002 9004

Image is for illustration purposes only. Please refer to product description.
D SUB IP 67_37 POLE FRONT SEAL
Article No.: 09 67 002 9004
to see prices and availability.
Properties overview
Product details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Front seal rubber |
Size | D-Sub 4 |
---|---|
Details | The front seal rubber is to be used with hood 09 67 0xx 0436 and 09 67 0xx 0437 when a mated system needs to have the IP67 performance; in this case, the front seal rubber is positioned in the IP67 male connector prior to the mating operation with the facing IP67 connector; it provides a full protection of the contacts at the mated area by preventing possible ingress of liquids or dust between the shells. |
Previous
Next