Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Machinery
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Tool Connectivity
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
Awards & recognition
We are proud about our awards
Facts & figures
Facts and Figures

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
Declarations

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
hero_Han-Industriesteckverbinder.tif
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. Cable connectors and cable assemblies
  4. Power and signal connectors
  5. Products
  6. 09 67 009 0492 160

D-Sub 9P plast hood 1str-ent kn M3 l

Article No.: 09 67 009 0492 160


undefined

Image is for illustration purposes only. Please refer to product description.

Shell housing

D-Sub 9P plast hood 1str-ent kn M3 l

Article No.: 09 67 009 0492 160

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Shell housing Cover can be screwed on Size: D-Sub 1 With long locking screws Thread M3 Top entry 1x Material (hood/housing): Thermoplastic Black Degree of protection: IP30

Product details


Category Hoods / Housings
Series D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 1
Version Top entry
Number of cable entries 1
Cable entry 1x
Cable fixing Cable clamp
Locking type With long locking screws Thread M3
2 parts Yes
Separable Yes
Tightening torque ‌0.25 Nm Cable clamp screw
‌0.25 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -20 ... +90 °C
Degree of protection acc. to IEC 60529 IP30
Cable diameter 1.5 ... 7.5 mm
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Length 30.7 mm
Width 31.5 mm
Height 15.2 mm
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 100
Net weight 18.35 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140221383
eCl@ss 27440213 D-Sub hood
ETIM EC001133
UNSPSC 24.0 39121416
Previous
Next

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information