DB RJ45 PN Type R 4xAWG22/19 3.0m
Article No.: 09 48 686 8025 030

Image is for illustration purposes only. Please refer to product description.


DB RJ45 PN Type R 4xAWG22/19 3.0m
Article No.: 09 48 686 8025 030
to see prices and availability.
Properties overview
Product details
Type of cable | HAR PROFINET Typ R 4xAWG22/19 PUR Show details |
---|---|
Connector 1 | DualBoot RJ45 IP20 Cat. 5, 4pol. overm Show details |
Connector 2 | DualBoot RJ45 IP20 Cat. 5, 4pol. overm Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING DualBoot RJ45 |
Connector 2 | HARTING DualBoot RJ45 |
Type of cable | Copper cable (round) |
Description of the cable | Type R |
Cable length | 3 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/19 |
Number of contacts | 4 |
Previous
Next