4. 09 03 096 3217
  5. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Signal-C096FC-B
Female connector DIN-Signal-C096FC-B 09 03 096 3217
Unavailable
DIN-Signal-C096FC-B
Female connector DIN-Signal-C096FC-B 09 03 096 3214
Alternative
Version
Details
Please order crimp contacts separately.
Please order crimp contacts separately.
Connection type
PCB to cable
PCB to cable
PCB fixing
With fixing flange
With fixing flange
Coding
Coding with loss of contacts
Coding with loss of contacts
Number of contacts
96.0
96.0
Termination method
Crimp termination
Crimp termination
Specifications and approvals
Specifications
IEC 60603-2
IEC 60603-2
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Technical characteristics
Creepage distance
1.2
1.2
Clearance distance
1.2
1.2
Isolation group
IIIa (175 ≤ CTI < 400)
IIIa (175 ≤ CTI < 400)
Insulation resistance
>1012 Ω
>1012 Ω
Hot plugging
No
No
Test voltage Ur.m.s.
1 kV (contact-contact)|1.55 kV (contact-ground)
1 kV (contact-contact)|1.55 kV (contact-ground)
Withdrawal force
60.0
60.0
Insertion force
90.0
90.0
Rated current
Rated current measured at 20 °C, see derating curve for details
Rated current measured at 20 °C, see derating curve for details
Contact spacing (mating side)
2.54
2.54
Contact rows
3.0
3.0
Contact resistance
20.0
20.0
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Contact spacing (termination side)
2.54
2.54
Identification
Element
Female connector
Female connector
Identification
Type C
Type C
Category
Connectors
Connectors
Series
DIN 41612
DIN 41612
Material properties
REACH SVHC substances
Not contained
Not contained
REACH Annex XVII substances
Not contained
Not contained
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
RoHS
compliant
compliant
China RoHS
e
e
Requirement set with Hazard Levels
R26
ELV status
compliant
compliant
California Proposition 65 substances
Not contained
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
REACH ANNEX XIV substances
Not contained
Not contained
Material flammability class acc. to UL 94
V-0
V-0
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Commercial data
Country of origin
Germany
Germany
European customs tariff number
85366990
85366990
ETIM
EC002637
EC002637
UNSPSC 24.0
39121415
39121415
Packaging size
150.0
150.0
Net weight
14.801 kg
14.667 kg
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
GTIN
5713140004542
5713140004535

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information