Industrial Connectors Circular Connectors System Cabling PCB Connectors
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Tools


Overview
Tools
Tools

Industries


Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 46 - 50

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to board connectors
  5. Products
  6. Motherboard to daughtercard connection
  7. 09 03 142 8502

DIN-Signal M042MR-3,0C1-AU50

Article No.: 09 03 142 8502


DIN-Signal M042MR-3,0C1-AU50

Image is for illustration purposes only. Please refer to product description.

Male connector

DIN-Signal M042MR-3,0C1-AU50

Article No.: 09 03 142 8502

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Male connector Reflow soldering termination (THR) Rated current: ‌2 A Angled Copper alloy Au over NiP over Ni Mating side, Sn over Ni Termination side Performance level: AU 50, 1, acc. to IEC 60603-2 Coding: Coding with loss of contacts PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7035 (light grey)

Product details


Category Connectors
Identification Type M
Element Male connector
Series DIN 41612
Description of the contact Angled
Features Rated current of special contacts: see data sheet of the selected contacts
Termination method Reflow soldering termination (THR)
Connection type Motherboard to daughtercard
Extender card
PCB to cable
Contact configuration Rows a, b and c, positions 10, 11, ... , 22, 23
Coding Coding with loss of contacts
PCB fixing With fixing flange
Performance level AU 50
1
acc. to IEC 60603-2
Hot plugging No
Contact rows 3
Contact spacing (termination side) 2.54 mm
7.62 mm
Contact spacing (mating side) 2.54 mm
7.62 mm
Rated current 2 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance 1.2 mm
Creepage distance 1.2 mm
Insulation resistance >1011 Ω
Contact resistance 20 mΩ
Limiting temperature [-55] ... [+125 °C]
Insertion force 40 N
Withdrawal force 30 N
Mating cycles 400
Test voltage Ur.m.s. 1 kV
Isolation group I (600 ≤ CTI)
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7035 (light grey)
Material (contacts) Copper alloy
Surface (contacts) Au over NiP over Ni Mating side
Sn over Ni Termination side
Layer thickness 1.27 µm
Layer thickness 50 µinch
Material flammability class acc. to UL 94 V-0
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Specifications IEC 60603-2
Railway classification F1/I2 acc. to NFF 16-101/102
European customs tariff number 85366990
Packaging size 20
Net weight 11 g
Country of origin Germany
GTIN 5713140465206
eCl@ss 27460201 PCB connector (board connector)
ETIM EC002637
UNSPSC 24.0 39121415
Previous
Next

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information