Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
How to Buy Configurators Download Manager (Download Product Data)
HARTING Careers

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Automation
Automation - Hero Image
Data Centers
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
E-Mobility Technologies
AES sector graphic MOBILITY
Energy
Energy - Grid Hero Image
Machine Building
Machinery Americas - Hero Image
Railway
Railway Overview
Robotics
2024-08_GettyImages-1333855916_Robotics.jpg
Semiconductor Tool Connectivity
SemiconductorManufacturing_Overview.tif
Smart Infrastructure
2024-09_Cooling_Heating_System_GettyImages-1002890486.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Applications


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
Awards & recognition
We are proud about our awards
Facts & figures
Facts and Figures

About HARTING Americas


HARTING Americas
HARTING North America
Industry Partnerships
Industry Partnerships

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Customer Service


myHARTING
Website Advanced Stage
Customer Service
Customer Service
Customer Information
Customer Support - Front of HARTING plant 1 HQT
Product Change Notifications
Hero: Han-Modular® – The market standard for modular connectors
Website Training Center
Website Training Center
Download Declarations - Product Compliance
CSR Certificates

Contact


Contact Us
Brazil - Hero Image
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to board connectors
  5. Products
  6. Extender card connection
  7. 09 66 452 6610

DSUB SV FE SSDP ANG73-254 37P PL2 GCHOLE

Article No.: 09 66 452 6610


undefined

Image is for illustration purposes only. Please refer to product description.

DSUB SV FE SSDP ANG73-254 37P PL2 GCHOLEundefined
Connector

DSUB SV FE SSDP ANG73-254 37P PL2 GCHOLE

Article No.: 09 66 452 6610

to see prices and availability.
00
Product inquiry
to see prices and availability.
00
Product inquiry

Properties overview

Connector Wave soldering termination Rated current: ‌6.5 A Female Size: D-Sub 4 Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel Black Contacts: 37 With grounding pin Copper alloy Noble metal over Ni

Product details


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Description of the contact Stamped
Angled
Termination method Wave soldering termination
Gender Female
Size D-Sub 4
Connection type Motherboard to daughtercard
Number of contacts 37
further contacts With grounding pin
Termination length 2.9 mm
PCB fixing With board locks
Locking type Fixing flange with feed through hole Ø 3.1 mm
Distance between rows 2.54 mm
Contact spacing (termination side) 2.76 mm
Rated current ‌ 6.5 A
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1010 Ω
Contact resistance ≤ 10 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 123 N
Withdrawal force ≥ 11 N
≤ 82 N
Performance level 2
acc. to CECC 75301-802
Mating cycles ≥ 250
Test voltage Ur.m.s. 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ≥1.6 mm
Installation height ‌ 7.3 mm
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels R26
Specifications DIN 41652
UL / CSA UL 1977 ECBT2.E102079
Packaging size 100
Net weight 18.9 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140221079
eCl@ss 27440214 D-Sub coupler
ETIM EC001136
UNSPSC 24.0 39121469
Previous
Next

Social Media


© HARTING Technology Group

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Terms of Use
  • Customer Information