Han 10HP Direct/M-HTE-M40
Article No.: 19 39 710 0448

Image is for illustration purposes only. Please refer to product description.


Han 10HP Direct/M-HTE-M40
Article No.: 19 39 710 0448
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® HP Direct M |
Type of hood/housing | Hood |
Size | 10 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M40 |
Locking type | Screw locking |
Previous
Next