Han 24HPR-HSM-1xM40-Screw Lock
Article No.: 19 40 024 1253

Image is for illustration purposes only. Please refer to product description.


Han 24HPR-HSM-1xM40-Screw Lock
Article No.: 19 40 024 1253
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® HPR |
Type of hood/housing | Surface mounted housing |
Size | 24 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M40 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next